FL MGUARD RS2000 TX/TX-B
-
Router
2702139
Product details
| Width | 45 mm |
| Height | 130 mm |
| Depth | 120.6 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | white aluminium (RAL 9006) |
| Housing material | Metal |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 2 (RJ45 ports) |
| Signal contact | |
| Connection method | Plug-in/screw connection via COMBICON |
| Additional text | not electrically isolated |
| Functionality | |
| Basic functions | Router for standard routing, NAT, 1:1-NAT and port forwarding |
| Product type | Security router for the DIN rail |
| Type | Stand-alone |
| Security functions | |
| Data integrity | MD5, SHA-1, SHA 256, SHA-512 |
| Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
| Basic functions | Router for standard routing, NAT, 1:1-NAT and port forwarding |
| Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
| Network Time Protocol (NTP) client | Client |
| Remote Syslog Logging | on externals server |
| Routing | Standard routing, NAT, 1:1-NAT, port forwarding |
| Protection against | IP spoofing |
| Maximum power dissipation for nominal condition | 2.4 W |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| Supply voltage range | 11 V DC ... 36 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 0.24 A |
| Typical current consumption | 100 mA (at US = 24 V DC) |
| Function | |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 250 mA (short-circuit-proof) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Mounting type | DIN rail mounting |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) 6 kV contact discharge, 8 kV air discharge |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) 10 V/m (80 MHz ... 2000 MHz) | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) 2 kV power line, 1kV data line | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) 3 V (10 kHz ... 150 kHz), 10 V (150 kHz ... 80 MHz) | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55022 / Class B |
| Status display | LEDs:P1, P2, Fault, State, Error, LAN, WAN |
| Item number | 2702139 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN321 |
| Product key | DNN321 |
| GTIN | 4046356983242 |
| Weight per piece (including packing) | 880 g |
| Weight per piece (excluding packing) | 725 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170406 |
| ECLASS-15.0 | 19170406 |
ETIM
| ETIM 10.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 029f96d5-46ab-48ff-a213-3ecde00aa543 |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC FW MNT 2030 - License 1493074
-
SD FLASH 2GB - Program/configuration memory 2988162
Your advantages
Central management tool
Maximum performance
Maximum security
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem