FL MGUARD PCI4000 VPN
-
Router
2701275
Security appliance, PCI card, 10/100 Mbps, NAT, advanced firewall, VPN, functionally extendable with licenses
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | WAN link, WAN activity, LAN link, LAN activity |
| No. of channels | 2 (RJ45 ports) |
| Functionality | |
| Basic functions | Router with intelligent firewall and VPN for 10 tunnels (up to 250 supported with optional additional license), CIFS Integrity Monitoring (as an option), metal housing, slot for SD memory card, extended temperature range, high-performance firewall/VPN: up to 124 Mbps/40 Mbps |
| System requirements | |
| Supported browsers | HTTPS support required |
| Format | PCI |
| Basic functions | Router with intelligent firewall and VPN for 10 tunnels (up to 250 supported with optional additional license), CIFS Integrity Monitoring (as an option), metal housing, slot for SD memory card, extended temperature range, high-performance firewall/VPN: up to 124 Mbps/40 Mbps |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Power consumption | max. 2.88 W |
| Local diagnostics | One LED per port Activity LED red |
| One LED per port Link active Green LED | |
| Supply | |
| Power supply connection | Via PCI bus |
| Ambient conditions | |
| Degree of protection | IP00 |
| Ambient temperature (operation) | 0 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % (non-condensing) |
| Mounting type | PCI slot |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Status display | Link/activity per port |
| Item number | 2701275 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN332 |
| Product key | DNN332 |
| GTIN | 4046356870078 |
| Weight per piece (including packing) | 155,9 g |
| Weight per piece (excluding packing) | 146 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170406 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
FL CAT5 PATCH 0,3 - Patch cable 2832250
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC MODBUS INSPECTOR - License 2702980
-
FL MGUARD LIC FW MNT 2030 - License 1493074
-
FL MGUARD LIC CIM - License 2701083
-
FL MGUARD LIC VPN-10 - License 2700194
-
FL MGUARD DM UNLIMITED - Software 2981974
-
SD FLASH 2GB - Program/configuration memory 2988162
Your advantages
Central management tool
Maximum performance
Maximum security
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem