FL MGUARD PCI/266
-
Router
2989019
Product details
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Signal LEDs | WAN link, WAN activity, LAN link, LAN activity |
| No. of channels | 2 |
| Functionality | |
| Basic functions | Firewall/Router |
| System requirements | |
| Supported browsers | HTTPS support required |
| Product type | Security routers without DIN rail mounting |
| Format | PCI |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Power consumption | max. 2.5 W |
| Local diagnostics | One LED per port Activity LED red |
| One LED per port Link active Green LED | |
| Supply | |
| Power supply connection | Via PCI bus |
| Connection method | RJ45, shielded |
| Ambient conditions | |
| Degree of protection | IP00 |
| Ambient temperature (operation) | 0 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % (non-condensing) |
| Mounting type | PCI slot |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Status display | Link/activity per port |
| Item number | 2989019 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNN312 |
| GTIN | 4046356298919 |
| Weight per piece (including packing) | 117,5 g |
| Weight per piece (excluding packing) | 117,5 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC CIM - License 2701083
-
FL MGUARD LIC VPN-10 - License 2700194
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem