FL MGUARD GT/GT VPN
-
Router
2700198
Security appliance, 10/100/1000 Mbps, NAT, VPN, advanced firewall, SFP combo ports, functionally extendable with licenses
Free download available.
Downloads
Product details
| Width | 128 mm |
| Height | 110 mm |
| Depth | 69 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color | gray aluminum |
| Housing material | Metal |
| Ethernet (combo) | |
| Connection method | SFP/RJ45 |
| Note on the connection method | Either SFP port or RJ45 port active |
| Transmission speed | 10/100/1000 Mbps (SFP module: 100/1000 Mbps) |
| Transmission physics | Copper or SFP module |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 2 (Combo ports) |
| Serial (RS-232) | |
| Connection method | RS-232-C, 6-pos. MINI-DIN socket (PS/2) |
| Fiber optic interface | |
| Connection method | SFP |
| Transmission speed | 1000 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| Transmission length | up to 80 km (Depending on the fiber/SFP module used) |
| Functionality | |
| Basic functions | Router with intelligent firewall and Gigabit connectivity and VPN |
| Type | Stand-alone |
| Basic functions | Router with intelligent firewall and Gigabit connectivity and VPN |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | 10 (up to 250 tunnels with additional license as an option) |
| Authentication | X.509v3 certificates with RSA or PSK |
| Data integrity | MD5, SHA-1, SHA 256, SHA-512 |
| Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
| Filtering | MAC and IP addresses, ports, protocols |
| Firewall data throughput | max. 417 Mbps (Router mode, default firewall rules, bidirectional throughput) |
| max. 174 Mbps (Stealth mode, default firewall rules, bidirectional throughput) | |
| Firewall rules | Configurable stateful inspection firewall |
| Basic functions | Router with intelligent firewall and Gigabit connectivity and VPN |
| Internet Protocol Security (IPsec) mode | ESP tunnel / ESP transport |
| Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
| Network Time Protocol (NTP) client | Client |
| Remote Syslog Logging | on externals server |
| Routing | Standard routing, NAT, 1:1-NAT, port forwarding |
| Protection against | IP spoofing, DoS and Syn Flood Protection |
| Encryption methods | DES, 3DES, AES-128, -192, -256 |
| Virtual private network (VPN) throughput | max. 106 Mbps (Router mode, VPN bidirectional throughput) |
| max. 66 Mbps (Stealth mode, VPN bidirectional throughput) | |
| Power consumption | 6.5 W |
| Maximum power dissipation for nominal condition | typ. 6.48 W |
| Test section | 500 V DC 1 min |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 18 V DC ... 32 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 270 mA |
| Typical current consumption | 270 mA (at US = 24 V DC) |
| Function | |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 270 mA (typical) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | DIN EN 60068-2-27 |
| Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
| Air pressure (operation) | 86 hPa ... 108 kPa (1500 m above sea level) |
| Air pressure (storage/transport) | 66 hPa ... 108 kPa (3500 m above sea level) |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Mounting type | DIN rail mounting |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) 6 kV contact discharge, 8 kV air discharge |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) 10 V/m (80 MHz ... 2000 MHz) | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) 2 kV power line, 1kV data line | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) 3 V (10 kHz ... 150 kHz), 10 V (150 kHz ... 80 MHz) | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Status display | LEDs: LNK, Mode, Inf, ACT, SPD, FD, US1, US2, Fail, and 7-segment display |
| Item number | 2700198 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN331 |
| Product key | DNN331 |
| GTIN | 4046356499668 |
| Weight per piece (including packing) | 829,5 g |
| Weight per piece (excluding packing) | 829,5 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170406 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 02993b10-0d9a-42f3-b788-8bb85c3d9006 |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MEM PLUG - Configuration memory 2891259
-
FL MGUARD LIC CIM - License 2701083
-
FL MGUARD LIC VPN-10 - License 2700194
-
FL MGUARD DM UNLIMITED - Software 2981974
-
FL MGUARD LIC FW MNT 2030 - License 1493074
Your advantages
Intelligent stateful inspection firewall
Central management tool
Secure remote services (VPN) according to IPsec standard
Replaceable configuration memory
Flexible routing
Comprehensive connection options
Fast operation by means of configuration and remote maintenance portal
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem