FL MGUARD DELTA TX/TX
-
Router
2700967
Remote maintenance collection point, 10/100 Mbps, NAT, advanced firewall, desktop device, functionally extendable with licenses
Free download available.
Downloads
Product details
| Width | 130 mm |
| Height | 50 mm |
| Depth | 114 mm |
| Color | silver |
| Housing material | Metal |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 2 (RJ45) |
| Functionality | |
| Basic functions | Router with intelligent firewall (VPN, 10 tunnels as an option, up to 250 possible with additional license), CIFS Integrity Monitoring (as an option), metal housing, slot for SD memory card, extended temperature range, high-performance firewall/VPN (as an option): up to 99 Mbps / 35 Mbps (as an option) |
| System requirements | |
| Supported browsers | HTTPS support required |
| Product type | Security routers without DIN rail mounting |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Local diagnostics | Green LED |
| One LED per port Link active Green LED | |
| Maximum power dissipation for nominal condition | 2.99 W |
| Supply | |
| Supply voltage (AC) | 230 V AC |
| Supply voltage range | 90 V AC ... 264 V AC ((50/60 Hz)) |
| Max. current consumption | 40 mA |
| Typical current consumption | 13 mA |
| Connection method | RJ45, shielded |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 5 °C ... 40 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55022 / Class B |
| Status display | LEDs:P1, P2, Fault, State, Error, LAN, WAN |
| Item number | 2700967 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN313 |
| Product key | DNN313 |
| GTIN | 4046356741491 |
| Weight per piece (including packing) | 966,4 g |
| Weight per piece (excluding packing) | 725 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC CIM - License 2701083
-
FL MGUARD LIC VPN-10 - License 2700194
-
FL MGUARD DM UNLIMITED - Software 2981974
-
SD FLASH 2GB - Program/configuration memory 2988162
-
FL MGUARD LIC FW MNT 2030 - License 1493074
Your advantages
Central management tool
Maximum security
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem