Security appliance
FL MGUARD 4302/KX
-
Router
1696708
Product details
| Width | 45 mm |
| Height | 130 mm |
| Depth | 133.8 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | light gray (RAL 7035) |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 2 (RJ45 ports) |
| 2x digital output, 2x digital input | |
| Connection method | Push-in-/Spring-cage connection |
| Additional text | not electrically isolated |
| VPN - release button | |
| Connection method | Push-in-/Spring-cage connection |
| Functionality | |
| Basic functions | Security appliance with intelligent firewall and VPN for 250 tunnels, plastic housing, slot for SD memory card, extended temperature range, Gigabit wire speed |
| Product type | Security router for the DIN rail |
| Product family | Security-Router |
| Type | Stand-alone |
| Special properties | Extended temperature range |
| VPN | |
| Development process certified in accordance with IEC 62443-4-1 | |
| Product certified in accordance with IEC 62443-4-2 | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | 250 |
| Authentication | X.509v3 certificates with RSA or PSK |
| Data integrity | MD5, SHA-1, SHA 256, SHA-512 |
| Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
| Filtering | MAC and IP addresses, ports, protocols |
| Firewall data throughput | max. 940 Mbps (Router mode, default firewall rules, unidirectional throughput) |
| max. 850 Mbps (Stealth mode, default firewall rules, unidirectional throughput) | |
| Firewall rules | Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets |
| Basic functions | Security appliance with intelligent firewall and VPN for 250 tunnels, plastic housing, slot for SD memory card, extended temperature range, Gigabit wire speed |
| Internet Protocol Security (IPsec) mode | ESP tunnel / ESP transport |
| Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
| Network Time Protocol (NTP) client | Client/server |
| Remote Syslog Logging | on externals server |
| Routing | Standard routing, NAT, 1:1-NAT, port forwarding |
| Protection against | IP spoofing, DoS and Syn Flood Protection |
| Encryption methods | DES, 3DES, AES-128, -192, -256 |
| Virtual private network (VPN) throughput | max. 250 Mbps (Router mode, VPN unidirectional throughput) |
| Local diagnostics | US1, US2 Supply voltage US1, US2 Green LED |
| One LED per port Link active / Speed Green / green/yellow LED | |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 12 V DC ... 36 V DC |
| Power supply connection | via COMBICON, max. conductor cross-section 1.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 1.12 A (US = Min, Tamb = Max, DOI = Max) |
| Typical current consumption | 120 mA (at US = 24 V DC and 25 °C ambient temperature) |
| Function | |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 250 mA (short-circuit-proof) |
| Connection method | RJ45 jack, shielded |
| Connection method | Push-in spring connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Free from substances that could impair the application of coating | Yes |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | DEMKO 16 ATEX 1709X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx ULD 16.0018 X |
| UL, USA/Canada | |
| Identification | cULus |
| UL Ex, USA / Canada | |
| Identification | Class I, Division 2, Groups A, B, C, and D, T4 |
| Class I, Zone 2, AEx ec IIC T4 | |
| Ex ec IIC T4 Gc X | |
| Certificate | E366272 |
| Note | UL 60079-0 Ed. 7 / UL 60079-7 Ed. 5, CSA C22.2 No. 60079-0 Ed. 4, CSA C22.2 No. 60079-7 Ed. 2 |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc (GB 3836.1-2021, GB 3836.3-2021) |
| Certificate | 2024122310120181 |
| UKCA Ex (UKEX) | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIMA22UKEX2702910X |
| Mounting type | DIN rail mounting |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) 6 kV contact discharge, 8 kV air discharge |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) 10 V/m (80 MHz ... 6000 MHz) | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) 2 kV power line, 2 kV data line | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) power line: 1 kV (line/earth), 0.5 kV (line/line), 1 kV data line | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) 10 V (150 kHz ... 80 MHz) | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Status display | LEDs: US1, US2, FAIL, Link, and Activity |
| Item number | 1696708 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN311 |
| Product key | DNN311 |
| GTIN | 4067923260566 |
| Weight per piece (including packing) | 398,28 g |
| Weight per piece (excluding packing) | 315,07 g |
| Customs tariff number | 85176200 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 19170406 |
| ECLASS-15.0 | 19170406 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| 4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
| Lead (CAS: 7439-92-1) | |
Compatible products
Your advantages
Central management tool
Maximum security
Maximum performance
Integration of IT and OT security
mGuard security technology
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem