Security remote maintenance router
FL MGUARD 2102
-
Router
1357828
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -20 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Product certified in accordance with IEC 62443-4-2, Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3
Free download available.
Downloads
Product details
| Width | 45 mm |
| Height | 130 mm |
| Depth | 133.8 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | light gray (RAL 7035) |
| Housing material | Plastic |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 2 (RJ45 ports) |
| 2x digital output, 2x digital input | |
| Connection method | Push-in-/Spring-cage connection |
| Additional text | not electrically isolated |
| VPN - release button | |
| Connection method | Push-in-/Spring-cage connection |
| Functionality | |
| Basic functions | Router with firewall and VPN for 2 tunnels (fixed), plastic housing, slot for SD memory card, extended temperature range, router with firewall and VPN for 2 tunnels (fixed), plastic housing, slot for SD memory card, extended temperature range |
| System requirements | |
| Supported browsers | HTTPS support required |
| Product type | Security router for the DIN rail |
| Product family | Security-Router |
| Type | Stand-alone |
| Special properties | NAT |
| VPN | |
| Product certified in accordance with IEC 62443-4-2 | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | 2 (Fixed, Ipsec (IETF standard)) |
| Authentication | X.509v3 certificates with RSA or PSK |
| Data integrity | MD5, SHA-1, SHA 256, SHA-512 |
| Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
| Filtering | Incoming or outgoing traffic |
| Firewall data throughput | max. 940 Mbps (Router mode, default firewall rules, unidirectional throughput) |
| max. 850 Mbps (Stealth mode, default firewall rules, unidirectional throughput) | |
| Firewall rules | Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3 |
| Basic functions | Router with firewall and VPN for 2 tunnels (fixed), plastic housing, slot for SD memory card, extended temperature range, router with firewall and VPN for 2 tunnels (fixed), plastic housing, slot for SD memory card, extended temperature range |
| Internet Protocol Security (IPsec) mode | ESP tunnel / ESP transport |
| Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
| Network Time Protocol (NTP) client | Client/server |
| Remote Syslog Logging | on externals server |
| Routing | Standard routing, NAT, 1:1-NAT, port forwarding |
| Protection against | IP spoofing, DoS and Syn Flood Protection |
| Encryption methods | DES, 3DES, AES-128, -192, -256 |
| Virtual private network (VPN) throughput | max. 250 Mbps (Router mode, VPN unidirectional throughput) |
| Local diagnostics | US1 Supply voltage US1 Green LED |
| One LED per port Link active / Speed Green / green/yellow LED | |
| Maximum power dissipation for nominal condition | typ. 2.88 W |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| Supply voltage range | 12 V DC ... 36 V DC |
| Power supply connection | via COMBICON, max. conductor cross-section 1.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 1 A |
| Typical current consumption | 120 mA (at US = 24 V DC) |
| Function | |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 250 mA (short-circuit-proof) |
| Connection method | RJ45 jack, shielded |
| Connection method | Push-in spring connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Free from substances that could impair the application of coating | Yes |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Mounting type | DIN rail mounting |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) 6 kV contact discharge, 8 kV air discharge |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) 10 V/m (80 MHz ... 6000 MHz) | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) 2 kV power line, 2 kV data line | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) power line: 1 kV (line/earth), 0.5 kV (line/line), 1 kV data line | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) 10 V (150 kHz ... 80 MHz) | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Status display | LEDs: US1, FAIL, Link, and Activity |
| Item number | 1357828 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN311 |
| Product key | DNN311 |
| GTIN | 4063151685737 |
| Weight per piece (including packing) | 383 g |
| Weight per piece (excluding packing) | 310 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170406 |
| ECLASS-15.0 | 19170406 |
ETIM
| ETIM 10.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 4,4'-isopropylidenediphenol (CAS: 80-05-7) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 8f39634a-e411-41a9-aa22-773c4dc15627 |
| EF3.1 Climate Change | |
| CO2e kg | 58,03 kg CO2e |
Compatible products
Your advantages
Central management tool
Maximum performance
Maximum security
Remote maintenance with maximum security
mGuard security technology
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem