C-RCI 2,5/M6
-
Ring cable lug
3240025
Ring cable lug, blue, 1.5 ... 2.5 mm2, M6
Product details
Product type | Connector |
Product property | Halogen-free |
With “Easy Entry” system | |
Brazed | |
PA-insulated |
Dimensional drawing |
|
Width | 12 mm |
Sleeve length | 28.1 mm |
Length of the insulating material sleeve | 11 mm |
Maximum stripping length | 8 mm |
Distance from the center to the insulating material sleeve | 11 mm |
Min. material thickness | 0.8 mm |
Inner dimensions of the insulating collar | 4.5 mm |
Internal dimensions | |
Internal diameter | 6.5 mm |
Color | blue (RAL 5015) |
Material | Copper |
Flammability rating according to UL 94 | V2 |
Coating | tin-plated |
Insulating material | PA |
Components | halogen-free |
Technical data | |
Sleeve length | 28.1 mm |
Ambient conditions | |
Optimum ambient temperature (storage/transport) | 20.00 °C 50.00 % Humidity (RH), store inside sealed original packaging. Avoid direct sunlight and heat. |
Ambient temperature (operation) | -20 °C ... 105 °C |
Ambient temperature (assembly) | -20 °C ... 100 °C |
Short-term temperature | 100 °C |
Item number | 3240025 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BH3421 |
Product key | BH3421 |
Catalog page | Page 492 (C-3-2019) |
GTIN | 4046356452021 |
Weight per piece (including packing) | 1,251 g |
Weight per piece (excluding packing) | 1,243 g |
Customs tariff number | 85369010 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27400204 |
ETIM
ETIM 9.0 | EC001052 |
UNSPSC
UNSPSC 21.0 | 27121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SORTI 2/12 - Assortment box 5020674
-
SORTI 3/ 7 - Assortment box 5020645
-
SORTI 3/ 8 - Assortment box 5020438
-
SORTI 3/18 - Assortment box 5028731
-
SORTI 4/12 - Assortment box 5020658
-
SORTI 4/24 - Assortment box 5031524
-
SORTI 4/8 - Assortment box 5145180
-
AI SORTI BOX-E LGY - Assortment box 3203008
-
CRIMPFOX-RCI 6 - Crimping pliers 1212057
-
CRIMPFOX-RCI 6-M - Crimping pliers 1212730
-
CRIMPFOX-RCI 2,5 - Crimping pliers 1212053
-
CF 500/DIE RCI 6 - Crimp insert 1212240
-
CRIMPFOX-RCI 6-1 - Crimping pliers 1212059
Your advantages
The sleeves are conically tapered to facilitate easy and correct insertion of the conductor
The insulated ring cable lugs with plastic sleeve are hard-soldered and feature the 'EASY ENTRY' system
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem