RF-19M1N12WA00 - Device connector front mounting
1625944

connection method

Device connector front mounting, application: Signal, straight, Screw locking mechanism, M23, number of positions: 16+3, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, number of positions: 19, connection method: Solder connection, series: RF

Product details








Compatible products