PLC-SC-ELR W1/ 2-24DC
-
Reversing load relay
2980539
PLC-INTERFACE as an electronic reversing load relay, consisting of PLC-BSC.../21 basic terminal block with screw connection and integrated circuit, for driving DC motors, with LED and protective circuit, output: 10 ... 30 V DC/2 A
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Solid-state contactor |
| Product family | PLC-INTERFACE |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Number of phases | 1 |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV |
| Supply | |
| Input name | Device supply |
| Rated control circuit supply voltage US | 24 V DC |
| Control supply voltage range | 19.2 V DC ... 28.8 V DC |
| Control | |
| Input name | Control input right/left |
| Rated actuating voltage UC | 24 V DC |
| Triggering voltage range | 19.2 V DC ... 28.8 V DC |
| Rated actuating current IC | 3 mA |
| Typical response time | 200 µs |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Surge voltage protection | > 33 V DC |
| Transmission frequency | 300 Hz |
| Switchover time RL/LL (turn-on time) | 80 ms |
| DC output | |
| Note | Protect the supply voltage at the output using a suitable fuse. |
| Rated operating voltage Ue | 24 V DC |
| Operating voltage range | 10 V DC ... 30 V DC |
| Rated operating current (Load output) | 2 A |
| Load current | 2 A |
| Quiescent current | 10 mA |
| Protective circuit | Reverse polarity protection; Polarity protection diode (No continuous protection against polarity reversal) |
| Surge protection | |
| Surge voltage protection | > 33 V DC |
| Motor switching output | |
| Note | Short-circuit and overload protection |
| Continuous load current | 2 A (see derating curve) |
| Short-circuit current | 15 A (during braking) |
| Protective circuit | Surge protection |
| RC element | |
| Surge voltage protection | > 33 V DC |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (Single ferrule) | |
| 2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
| Conductor cross-section AWG | 26 ... 14 |
| Tightening torque | 0.45 Nm ... 0.55 Nm (Usually these terminal blocks must be supported during conductor connection (held by one hand, supported on the housing)) |
| Status display | LED (yellow) |
| Operating voltage display | Green LED |
| Width | 6.5 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| UKCA | |
| Certificate | UKCA-compliant |
| CE | |
| Certificate | CE-compliant |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC 60664 |
| EN 50178 | |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | Vertical (horizontal DIN rail) |
| Item number | 2980539 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK7621 |
| Product key | DK7621 |
| GTIN | 4046356051309 |
| Weight per piece (including packing) | 59,9 g |
| Weight per piece (excluding packing) | 46,9 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371018 |
| ECLASS-15.0 | 27371018 |
ETIM
| ETIM 9.0 | EC002552 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 9ce093dc-a901-4bb3-8fd1-48daf6429986 |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
PLC-ESK GY - Power terminal block 2966508
-
PLC-ATP BK - Separating plate 2966841
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Wear-free reversing
Short-circuit, surge, and overload-proof output
Screw or spring-cage connection
Braking by controlling both inputs
Integrated locking circuit and load wiring
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem