ELR W3/ 9-500
-
Reversing load relay
2964186
Electronic reversing load relay, for direct driving of equipment in the 3-phase network, with light indicator and protection circuit, output: 110-550 V AC/3 x 9 A
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Solid-state contactor |
| Operating mode | 100% operating factor |
| Number of phases | 3 |
| Maximum power dissipation for nominal condition | 13.5 W |
| Mains type | 3-phase |
| Test voltage (Input/output) | 2.5 kV (50 Hz, 60 s) |
| Reversing frequency | ≤ 10 Hz (at cos φ = 0.5) |
| Control | |
| Input name | Control input right/left |
| Quiescent current | 40 mA |
| Rated actuating voltage UC | 24 V DC |
| Triggering voltage range | 19.2 V DC ... 30 V DC |
| Voltage range with reference to UC | 0.8 ... 1.25 |
| 0.8 ... 1.25 | |
| Rated actuating current IC | 7.5 mA |
| Reaction time in normal load operation | 50 ms |
| 50 ms | |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Surge protection | |
| Operating voltage display | Green LED |
| Error indication | Red LED |
| Status display | LED (yellow) |
| Switch-over frequency | < 10 Hz (at cos φ > 0.5) |
| Switchover time RL/LL (turn-on time) | 20 ms |
| AC output | |
| Rated operating voltage Ue | 500 V AC |
| Operating voltage range | 110 V AC ... 550 V AC |
| Peak offstate voltage | 1200 V |
| Mains frequency | 50 Hz |
| 60 Hz | |
| Load current range | 150 mA ... 9 A (see to derating) |
| Leakage current | typ. 7 mA |
| Residual voltage | typ. 1.5 V |
| Surge current | 230 A (tp = 10 ms, at 25 °C) |
| Max. load value | 265 A2s |
| Protective circuit | RC element; RC element |
| Surge protection | |
| Surge voltage protection | > 910 V |
| Control circuits | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 10 |
| Load circuit | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 10 |
| Width | 62 mm |
| Height | 84 mm |
| Depth | 110 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | EN 50178 |
| EMC regulations | |
| Standards/regulations | EN 61000-6-2 |
| EN 61000-6-4 | |
| Mounting type | DIN rail mounting |
| Assembly note | can be aligned with spacing > 20 mm |
| Mounting position | Vertical (horizontal DIN rail) |
| Item number | 2964186 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK6841 |
| Product key | DK6841 |
| GTIN | 4017918099398 |
| Weight per piece (including packing) | 778,4 g |
| Weight per piece (excluding packing) | 662,22 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371003 |
| ECLASS-15.0 | 27371003 |
ETIM
| ETIM 9.0 | EC000066 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 8e03b027-f4a9-4108-8486-0785cf68b14e |
Compatible products
Your advantages
High switching frequency
Noise and wear-free switching up to 500 V AC/9 A
Protective circuit in input and output
LEDs for forward and reverse running, operating voltage, and impermissible control
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem