ELR W3/ 9-400
-
Reversing load relay
2964173
Electronic reversing load relay, for direct driving of equipment in the 3-phase network, with light indicator and protection circuit, output: 110-440 V AC/3 x 9 A
Product details
Product type | Solid-state contactor |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Number of phases | 3 |
Maximum power dissipation for nominal condition | 13.5 W |
Mains type | 3-phase |
Test voltage (Input/output) | 2.5 kV (50 Hz, 60 s) |
Reversing frequency | ≤ 10 Hz (at cos φ = 0.5) |
Control | |
Input name | Control input right/left |
Quiescent current | 40 mA |
Rated actuating voltage UC | 24 V DC |
Triggering voltage range | 19.2 V DC ... 30 V DC |
Voltage range with reference to UC | 0.8 ... 1.25 |
0.8 ... 1.25 | |
Rated actuating current IC | 7.5 mA |
Reaction time in normal load operation | 50 ms |
50 ms | |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection | |
Operating voltage display | Green LED |
Error indication | Red LED |
Status display | LED (yellow) |
Switch-over frequency | < 10 Hz (at cos φ > 0.5) |
Switchover time RL/LL (turn-on time) | 20 ms |
AC output | |
Rated operating voltage Ue | 400 V AC |
Operating voltage range | 110 V AC ... 440 V AC |
Peak offstate voltage | 1000 V |
Mains frequency | 50 Hz |
60 Hz | |
Load current | 9 A (see derating curve) |
Load current range | 150 mA |
Leakage current | typ. 7 mA |
Residual voltage | typ. 1.5 V |
Surge current | 230 A (tp = 10 ms, at 25 °C) |
Max. load value | 265 A2s |
Protective circuit | RC element; RC element |
Surge protection | |
Surge voltage protection | > 750 V |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Width | 62 mm |
Height | 84 mm |
Depth | 110 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | EN 50178 |
EMC regulations | |
Standards/regulations | EN 61000-6-2 |
EN 61000-6-4 |
Mounting type | DIN rail mounting |
Assembly note | Can be aligned with > 20 mm spacing |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2964173 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK7222 |
Product key | DK7222 |
Catalog page | Page 190 (IF-2011) |
GTIN | 4017918099381 |
Weight per piece (including packing) | 776,9 g |
Weight per piece (excluding packing) | 651,12 g |
Customs tariff number | 85364900 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC002055 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
High switching frequency
Noise and wear-free switching up to 500 V AC/9 A
Protective circuit in input and output
LEDs for forward and reverse running, operating voltage, and impermissible control
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem