ELR W1/ 2-24DC
-
Reversing load relay
2963598
Electronic reversing load relay, for driving DC motors, with light indicator and protection circuit, output: 10 ... 30 V DC/2 A
Product details
| Product family | CONTACTRON |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Number of phases | 1 |
| Test voltage (Input/output) | 2.5 kVrms (50 Hz, 60 s) |
| Supply | |
| Input name | Device supply |
| Rated control circuit supply voltage US | 24 V DC |
| Control supply voltage range | 10 V DC ... 30 V DC |
| Rated control supply current IS | 7 mA |
| Protective circuit | Surge protection |
| Control | |
| Input name | Control input right/left |
| Current consumption | 3 mA |
| Rated actuating voltage UC | 24 V DC |
| Triggering voltage range | 19.2 V DC ... 28.8 V DC |
| Rated actuating current IC | 3 mA |
| Typical response time | 200 µs |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Surge voltage protection | > 33 V DC |
| Switchover time RL/LL (turn-on time) | 80 ms |
| DC output | |
| Rated operating voltage Ue | 24 V DC |
| Operating voltage range | 10 V DC ... 30 V DC |
| Rated operating current (Load output) | 2 A |
| Load current | 2 A (Mounted in rows with zero spacing) |
| Quiescent current | approx. 7 mA (When switched off) |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Surge voltage protection | > 33 V DC |
| Current limitation at short-circuits | 15 A |
| Control circuits | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| 5 lbf-in. ... 7 lbf-in. | |
| Load circuit | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| 5 lbf-in. ... 7 lbf-in. | |
| Status display | LED (yellow) |
| Operating voltage display | Green LED |
| Width | 12.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 80 °C |
| UKCA | |
| Certificate | UKCA-compliant |
| UL approval | |
| Certificate | NLDX.E228652 |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | alignable, for spacing see derating |
| Mounting position | vertical (horizontal DIN rail, motor output below) |
| Item number | 2963598 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK7621 |
| Product key | DK7621 |
| GTIN | 4017918943592 |
| Weight per piece (including packing) | 107 g |
| Weight per piece (excluding packing) | 107 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371018 |
ETIM
| ETIM 9.0 | EC002552 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | c70b0714-1376-46b1-bb77-58ac3f7bd764 |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem