PSI-REP-CNET
-
Repeater
2313737
Modular repeater for electrical isolation and increasing the range for ControlNet, 5 Mbps data rate, 4-way isolation, DIN-rail mountable, 24 V DC power supply
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Interface converter |
| MTTF | 1856 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 837 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 345 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 1187 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 254 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
| Electrical isolation | VCC // CNET // CNET |
| Maximum power dissipation for nominal condition | 0.91 W |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
| Nominal supply voltage | 24 V DC |
| Typical current consumption | 38 mA (24 V DC) |
| Max. current consumption | 65 mA |
| ≤ 2 A (For operation in a joining station, via the DIN rail connector) | |
| Function | |
| Status and diagnostic indicators | Port A (module status indicator), port B (module status indicator) |
| Switching | |
| Output name | Relay output |
| Number of outputs | 1 |
| Contact switching type | N/O contact |
| Minimum switching voltage | 18 V DC |
| Maximum switching voltage | 30 V DC |
| Limiting continuous current | 500 mA |
| Supply | |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Bit distortion, input | ± 35 % |
| Bit distortion, output | < 6.25 % |
| Signal | ControlNet™ |
| Data: ControlNet interface, in accordance with EN 50170 | |
| Serial transmission speed | 5 Mbps |
| Connection method | BNC 75 Ω |
| Transmission length | ≤ 1000 m |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section AWG max. | 14 |
| Conductor cross-section AWG min. | 24 |
| File format/coding | Serial asynchronous UART/NRZ |
| Data: ControlNet interface, in accordance with EN 50170 | |
| Serial transmission speed | 5 Mbps |
| Connection method | BNC 75 Ω |
| Transmission length | ≤ 1000 m |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section AWG max. | 14 |
| Conductor cross-section AWG min. | 24 |
| File format/coding | Serial asynchronous UART/NRZ |
| Dimensional drawing |
|
| Width | 35 mm |
| Height | 108 mm |
| Depth | 117 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA IIC T4 Gc X |
| Note | Please follow the special installation instructions in the documentation! |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 55011 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV |
| Signal | ± 2 kV |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV |
| Signal | ± 1 kV |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55011 |
| Comments | Class A, industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Free from substances that could impair the application of coating | in accordance with VW-AUDI-Seat central standard P-VW 3.10.7 57 65 0 |
| Mounting type | DIN rail mounting |
| Item number | 2313737 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNC124 |
| GTIN | 4046356513821 |
| Weight per piece (including packing) | 245 g |
| Weight per piece (excluding packing) | 245 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
Compatible products
Your advantages
Bit retiming for unrestricted cascading of devices
Approved for use in zone 2
Supply voltage and data signals routed through the DIN rail connectors
All connections can be plugged in using BNC plugs or a COMBICON screw terminal block
Can be combined with PSI-MOS FO converters in a modular way using DIN rail connectors
High-quality electrical isolation between all interfaces (ControlNet (A) // ControlNet (B) // power supply // DIN rail connector)
Redundant power supply possible by means of optional system power supply unit
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem