MINI MCR-SL-RPS-I-I-SP
-
Repeater power supply
2864752
MCR repeater power supply, with spring-cage connection, input signal: (0)4...20 mA, output signal: (0)4...20 mA. Replacement part: 2902015 MINI MCR-2-RPSS-I-I-PT.
Product details
Product type | Repeater power supply |
Product family | MINI Analog |
No. of channels | 1 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Rated insulation voltage | 50 V AC/DC |
Electrical isolation | Basic insulation in accordance with EN 61010 |
Electrical isolation between input and output | yes |
Limit frequency (3 dB) | approx. 100 Hz |
Maximum power dissipation for nominal condition | 508 mW (24 V DC) |
208 mW (24 V DC) | |
Test voltage, input/output/supply | 1.5 kV AC (50 Hz, 60 s) |
Protective circuit | Transient protection |
Signal transmission behavior | In = Out |
Step response (10-90%) | approx. 3.5 ms |
Maximum temperature coefficient | < 0.01 %/K |
Temperature coefficient, typical | < 0.002 %/K |
Maximum transmission error | ≤ 0.2 % (of final value) |
Transmission error, typical | ≤ 0.1 % (of final value) |
Supply | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
Power consumption | < 900 mW (at 24 V DC and in repeater power supply operation) |
< 600 mW (at 24 V DC and in isolator operation) |
Signal | |
Description of the input | Current input (sensor circuit) |
Number of inputs | 1 |
Current input signal | 4 mA ... 20 mA (repeater power supply and isolator operation) |
0 mA ... 20 mA (isolator operation) | |
Max. current input signal | 28 mA |
Input resistance current input | approx. 50 Ω |
Transmitter supply voltage | UB - max. 4.5 V for load 0 mA ... 20 mA |
Transmitter supply voltage range | 14.7 V DC ... 25.5 V DC |
Signal: Current | |
Number of outputs | 1 |
Non-load voltage | approx. 12.5 V |
Current output signal | 0 mA ... 20 mA (isolator operation) |
4 mA ... 20 mA (repeater power supply and isolator operation) | |
Max. current output signal | 28 mA |
Load/output load current output | ≤ 500 Ω (I = 20 mA) |
Ripple | < 20 mVrms (at 500 Ω) |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Data communication (bypass) | |
HART function | no |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 93.1 mm |
Depth | 102.5 mm |
Color | green (RAL 6021) |
Housing material | PBT |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex nA IIC T4 Gc X |
UL, USA/Canada | |
Identification | UL 508 Recognized |
Class I, Div. 2, Groups A, B, C, D T5 | |
GL | |
Identification | GL EMC 2 D |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 50081-2 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Safety measures must be taken to prevent electrostatic discharge. |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Typical deviation from the measuring range final value | 10 % |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Typical deviation from the measuring range final value | 10 % |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Comments | Criterion B |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Typical deviation from the measuring range final value | 10 % |
Electrical isolation | Basic insulation in accordance with EN 61010 |
Mounting type | DIN rail mounting |
Assembly note | The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715. |
Mounting position | any |
Item number | 2864752 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1131 |
Product key | DK1131 |
Catalog page | Page 99 (C-7-2015) |
GTIN | 4017918974954 |
Weight per piece (including packing) | 82,18 g |
Weight per piece (excluding packing) | 79,4 g |
Customs tariff number | 85437090 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
Can be used as an isolator with passive input
3-way isolation
Supply of 2-conductor and passive 3-conductor sensors
Highly-compact repeater power supplies for electrical isolation, amplification, and filtering of standard analog signals
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem