MACX MCR-SL-RPSSI-I-UP-SP
-
Repeater power supply
2924210
Repeater power supply for supplying 2- and 4-conductor transmitters with HART transparency and wide-range power supply, SIL 2 (1oo1)/SIL 3 (1oo2), Push-in connection
Free download available.
Downloads
Product details
| Product family | MACX Analog |
| Application | Analog IN |
| No. of channels | 1 |
| Configuration | DIP switches |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Signal transmission behavior | In = Out |
| Step response (10-90%) | < 600 µs (for 4 mA ... 20 mA step) |
| Maximum temperature coefficient | < 0.01 %/K |
| Maximum transmission error | < 0.1 % (of final value) |
| Transmission error, typical | < 0.05 % (of final value) |
| Electrical isolation | |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 300 Vrms |
| Insulation | Safe isolation |
| Supply | |
| Designation | Repeater power supply operation |
| Nominal supply voltage range | 24 V AC/DC ... 230 V AC/DC -20 % ... +10 % (50/60 Hz) |
| Supply voltage range | 19.2 V AC/DC ... 253 V AC/DC (50/60 Hz) |
| Max. current consumption | < 75 mA (24 V DC / 20 mA) |
| Power dissipation | < 1.6 W (24 V DC / 20 mA) |
| Power consumption | < 1.9 W |
| Supply | |
| Designation | Signal conditioner operation |
| Nominal supply voltage range | 24 V AC/DC ... 230 V AC/DC -20 % ... +10 % (50/60 Hz) |
| Supply voltage range | 19.2 V AC/DC ... 253 V AC/DC (50/60 Hz) |
| Max. current consumption | < 45 mA (24 V DC / 20 mA) |
| Power dissipation | < 1.1 W (24 V DC / 20 mA) |
| Power consumption | < 1.1 W |
| Signal: Repeater power supply operation | |
| Description of the input | Active current input |
| Number of inputs | 1 |
| Current input signal | 4 mA ... 20 mA |
| Transmitter supply voltage | > 16 V (20 mA) |
| > 15.3 V (22.5 mA) | |
| Signal: Signal conditioner operation | |
| Description of the input | Passive current input |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Voltage drop | < 3.5 V (in input isolating amplifier operation) |
| Signal: Repeater power supply operation | |
| Output description | Current output (active and passive) |
| Number of outputs | 1 |
| Voltage output signal | 1 V ... 5 V (internal resistance, 250 Ω, 0.1%) |
| Configurable via DIP switches | |
| Current output signal | 4 mA ... 20 mA (active) |
| 4 mA ... 20 mA (14 ... 26 V ext. source voltage) | |
| Load/output load current output | < 600 Ω (20 mA) |
| < 525 Ω (22.5 mA) | |
| Output ripple | < 20 mVrms |
| Output behavior in the event of an error | 0 mA (Cable break in the input) |
| ≥ 22.5 mA (Cable short-circuit in the input) | |
| Signal: Signal conditioner operation | |
| Output description | Current output (active and passive) |
| Voltage output signal | 0 V ... 5 V (internal resistance, 250 Ω, 0.1%) |
| 1 V ... 5 V (internal resistance, 250 Ω, 0.1%) | |
| Current output signal | 0 mA ... 20 mA (active) |
| 4 mA ... 20 mA (active) | |
| 0 mA ... 20 mA (14 ... 26 V ext. source voltage) | |
| 4 mA ... 20 mA (14 ... 26 V ext. source voltage) | |
| Load/output load current output | < 600 Ω (20 mA) |
| < 525 Ω (22.5 mA) | |
| Output ripple | < 20 mVrms |
| Output behavior in the event of an error | 0 mA (Cable break in the input) |
| 0 mA (Cable short-circuit in the input) | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 |
| 24 ... 22 (TWIN ferrule without plastic sleeve) | |
| 20 ... 16 (TWIN ferrule with plastic sleeve) |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Data communication (bypass) | |
| HART function | HART transparency |
| Protocols supported | HART |
| Status display | Green LED (supply voltage) |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 107.9 mm |
| Depth | 113.7 mm |
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -40 °C ... 60 °C (Any mounting position) |
| -40 °C ... 70 °C (Derating) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Altitude range (≤ 2000 m) | |
| Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| -40 °C ... 70 °C (Derating) | |
| Rated insulation voltage | 375 VPP (Power supply, input / output) |
| Altitude range (≤ 3000 m) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 54 °C |
| -40 °C ... 63 °C (Derating) | |
| Rated insulation voltage | 190 V AC (Power supply, input / output) |
| 110 V DC (Power supply, input / output) | |
| Altitude range (≤ 4000 m) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 48 °C |
| -40 °C ... 56 °C (Derating) | |
| Rated insulation voltage | 60 V AC/DC (Power supply, input / output) |
| Altitude range (≤ 5000 m) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 42 °C |
| -40 °C ... 49 °C (Derating) | |
| Rated insulation voltage | 60 V AC/DC (Power supply, input / output) |
| CE | |
| Certificate | CE-compliant |
| Note | and EN 61326-1 |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc X |
| Certificate | PxCIF08ATEX2865968X |
| UKCA Ex (UKEX) | |
| Identification | II 3 G Ex nA IIC T4 Gc |
| Certificate | PxCIF21UKEX2865968X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx BVS 08.0035X |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| UL 61010 Listed | |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Class I, Zone 2, Group IIC T4 | |
| Safety Integrity Level (SIL / SILCL, IEC 61508) | |
| Identification | 2 |
| Certificate | ZP/C031/20 |
| Systematic Capability (SC / SILCL) | |
| Identification | 3 |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrical isolation | 3-way isolation |
| Mounting type | DIN rail mounting |
| Item number | 2924210 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1111 |
| Product key | DK1111 |
| GTIN | 4046356449502 |
| Weight per piece (including packing) | 176,1 g |
| Weight per piece (excluding packing) | 144,5 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | c7ab9d4b-0920-4f27-b5f1-a18540c1f140 |
Compatible products
-
GW HART USB MODEM - Cable adapter 1003824
-
MCR-DP - Separating plate 1430594
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
-
MACX SET-TVFKC 3-POLE - Connector set 1584398
Your advantages
250 Ω resistor that can be activated via DIP switches to increase HART impedance for low-resistance systems
Up to SIL 2 in accordance with EN 61508
Installation in zone 2, protection type "n" (EN 60079-15) permitted
Wide-range power supply of 19.2 ... 253 V AC/DC
3-way electrical isolation
Plug-in screw or spring-cage connection technology (Push-in technology), with integrated sockets for HART communicators
Input: 0/4 mA ... 20 mA (powered or not powered)
Bidirectional transmission of digital HART communication signals
0/4 ... 20 mA output (active or passive), 0/1 ... 5 V, can be selected via DIP switches
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem