Order information: Order crimp contacts Ø 2 mm separately
Coding
N
Material (Insulating body)
PA 6.6
Flammability rating according to UL 94
V0
Connection method
Crimp connection
Contact switching type
Pin
Application
Signal
Number of positions
6
Direction of rotation
Standard
Connection profile
6
Number (Contact group 1)
6
Contact diameter (Contact group 1)
2 mm
Rated current Contact (Contact group 1)
20 A (for max. connection cross section)
Rated voltage Contact (Contact group 1)
48 V AC
74 V DC
Rated surge voltage
1.5 kV
Overvoltage category
III
Degree of pollution
3
Housing
Type
Flange housing
Thread type
M23
Design
straight
Type of locking
Screw locking mechanism
Pg screw connection
none
Mounting type
Front mounting/square flange (4x Ø 3.2 mm)
Material (Housing)
Metal
Degree of protection (plugged in)
IP67
Seal for the device
Flat gasket
Item number
1614880
Packing unit
40 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
ABRAFL
Product key
ABRAFL
GTIN
4046356407007
Weight per piece (including packing)
27,975 g
Weight per piece (excluding packing)
25,87 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-13.0
27440109
ECLASS-15.0
27440109
ETIM
ETIM 10.0
EC003569
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.