Protocol converter capable of connecting four Modbus/RTU devices to a PROFIBUS PA network
Note on application
Note on application
Only for industrial use
Utilization restriction
EMC note
EMC: class A product, see manufacturer's declaration in the download area
Insulation characteristics
Overvoltage category
II
Degree of pollution
2
Supply
Supply voltage range
18 V DC ... 30 V DC
Nominal supply voltage
24 V DC
Max. current consumption
34 mA
Supply
Connection method
COMBICON plug-in screw terminal block
Conductor cross-section, flexible
0.20 mm² ... 2.50 mm²
Conductor cross-section, rigid
0.20 mm² ... 2.50 mm²
Conductor cross-section AWG
24 ... 12
Tightening torque
0.5 Nm ... 0.6 Nm
Signal
Modbus
Data: PROFIBUS PA
Data rate
31.25 kbps
Number of connections
1
Connection method
COMBICON
No. of channels
1
Tightening torque
0.5 Nm ... 0.6 Nm
Connection technology
Screw connection
Termination resistor
Switchable
Conductor cross-section flexible max.
2.5 mm²
Conductor cross-section flexible min.
0.2 mm²
Conductor cross-section, rigid max.
2.5 mm²
Conductor cross-section, rigid min.
0.2 mm²
Conductor cross-section AWG max.
12
Conductor cross-section AWG min.
24
Protocols supported
Modbus/RTU, PROFIBUS PA
Data: Modbus/RTU
Data rate
115.2 kbps
Number of connections
2
Connection method
COMBICON
No. of channels
4 (Modbus/RTU devices)
Tightening torque
0.5 Nm ... 0.6 Nm
Connection technology
Screw connection
Termination resistor
Switchable
Conductor cross-section flexible max.
2.5 mm²
Conductor cross-section flexible min.
0.2 mm²
Conductor cross-section, rigid max.
2.5 mm²
Conductor cross-section, rigid min.
0.02 mm²
Conductor cross-section AWG max.
12
Conductor cross-section AWG min.
24
Dimensional drawing
Width
22.5 mm
Height
99 mm
Depth
114.5 mm
Color
gray
Housing material
PA V0
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-40 °C ... 85 °C
Ambient temperature (storage/transport)
-40 °C ... 85 °C
Altitude
2000 m
Permissible humidity (operation)
0 % ... 95 % (non-condensing)
Shock
30g, 18 ms
Vibration (operation)
10 Hz ... 150 Hz, 5g
Ex data
ATEX
PRESAFE 16ATEX7686X, II 3G, Ex nA IIC T4 Gc
IECEx
IECEx PRE 16.0001X, Ex nA IIC T4 Gc
UL, USA / Canada
Class I, Div. 2, Groups A, B, C, D Class I, Zone 2, AEx nA IIC T4, Ex nA IIC T4 GcX
Mounting type
DIN rail mounting
Assembly note
on standard DIN rail NS 35 in accordance with EN 60715
Mounting position
on horizontal DIN rail NS 35 in acc. with EN 60715
Useable DIN rail type
DIN rail: 35 mm
Item number
2316364
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
DNC135
Product key
DNC135
GTIN
4055626127385
Weight per piece (including packing)
206 g
Weight per piece (excluding packing)
206 g
Customs tariff number
85176200
Country of origin
US
ECLASS
ECLASS-13.0
27242208
ECLASS-15.0
27242208
ETIM
ETIM 9.0
EC001423
UNSPSC
UNSPSC 21.0
32151700
IECEx
Approval ID: IECEx PRE 16 0001X
cUL Listed
Approval ID: E199827
UL Listed
Approval ID: E199827
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.