WP-PA HF-HB 21,2 BK
-
Protective hose
3240841
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 16.5 mm, Total length: 50 m
Product details
Notes on operation | Protective hose length is measured stretched out; length tolerance ±5% |
Product type | Protective hose |
Tensile strength GRP | 100 N |
External dimensions | |
Outside diameter | 21.2 mm |
Internal dimensions | |
Internal diameter | 16.5 mm |
Material | PA 6 |
Flammability rating according to UL 94 | HB |
Components | free from silicone, halogen, and cadmium |
Bending radius, dynamic | 75 mm |
Bending radius, static | 45 mm |
Tensile strength | 100 N |
Halogen-free | yes |
Ambient conditions | |
Degree of protection | IP68 |
IP69K | |
Ambient temperature (operation) | -25 °C ... 120 °C |
Resistance to UV radiation | yes |
Short-term temperature | 120 °C |
Item number | 3240841 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7DSA |
Product key | AF7DSA |
Catalog page | Page 585 (C-3-2019) |
GTIN | 4046356736572 |
Weight per piece (including packing) | 3.225 g |
Weight per piece (excluding packing) | 3.225 g |
Customs tariff number | 39173200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27430304 |
ETIM
ETIM 9.0 | EC001177 |
UNSPSC
UNSPSC 21.0 | 40141700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
WP-EC TPE HF 21,2 BK - Transition sleeve from hose to cable 3240977
-
WP-SC PA HF 21,2 BK - Cable protection end sleeve 3240984
-
WP-G HF IP66 PG16 BK - Protective hose screw connection 3240891
-
WP-G HF IP66 M20 BK - Protective hose screw connection 3240898
-
WP-G HF IP69K PG16 BK - Protective hose screw connection 3240877
-
WP-G HF IP69K M20 BK - Protective hose screw connection 3240884
-
WP-GA HF IP66 PG16 BK - Protective hose screw connection 3240919
-
WP-GA HF IP66 M25 BK - Protective hose screw connection 3240927
-
WP-GA HF IP69K PG16 BK - Protective hose screw connection 3240905
-
WP-GA HF IP69K M20 BK - Protective hose screw connection 3240912
-
WP-GR HF IP66 PG16 BK - Protective hose screw connection 3240947
-
WP-GR HF IP66 M25 BK - Protective hose screw connection 3240955
-
WP-GR HF IP69K PG16 BK - Protective hose screw connection 3240933
-
WP-GR HF IP69K M25 BK - Protective hose screw connection 3240941
-
WP-BASE C PA HF 21,2 BK - Hose holder with cover 3240961
-
WP-BASE HF 22 - Hose clamp 3240970
-
WP-BASE A PG16 - Protective hose fixing bracket 3241079
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem