US-PML-P200 (D100)
-
Prohibition sign
1014222
Prohibition sign, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD: Blank, mounting type: adhesive, diameter: 100 mm, Number of individual labels: 1, text field height: 100 mm, text field width: 100 mm
Product details
Product type | Prohibition sign unprinted |
Area of application | Prohibition signs |
Prohibition marking according to ISO 7010 | |
Type | circular |
Marking | |
Number of individual labels | 1 |
Number of individual labels per row | 1 |
Printing | Blank |
Identification technology | Thermal transfer |
Width | 100 mm |
Height | 100 mm |
Depth | 0.09 mm |
Diameter | 100.00 mm |
Min. material thickness | 0.09 mm |
Text field | |
Text field width | 100 mm |
Text field height | 100 mm |
Color | white (RAL 9010) |
Material | PVC |
Components | Silicone-free |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C |
Ambient temperature (assembly) | > 10 °C |
Recommended ambient temperature (storage/transport) | 22 °C |
Recommended humidity (storage/transport) | 50 % ... 55 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 2 years |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | adhesive |
Item number | 1014222 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG2619 |
Product key | BG2619 |
Catalog page | Page 326 (C-5-2013) |
GTIN | 4046356786607 |
Weight per piece (including packing) | 6,2 g |
Weight per piece (excluding packing) | 5,29 g |
Customs tariff number | 39203000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 40200202 |
ETIM
ETIM 9.0 | EC001777 |
UNSPSC
UNSPSC 21.0 | 55121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK PRIME 2.0 - Thermal transfer printer 1472405
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK ID COLOR - Printer 1002329
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. MA - Ink cartridge 1044347
-
BM ID-CARTR. YE - Ink cartridge 1044348
-
TMP-US-MAG1 - Magazine 0803341
-
BM ID-ADAPTER PLATE-US - Magazine 1044355
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
THERMOMARK PRIME - Thermal transfer printer 5148888
-
BLUEMARK CLED - Printer 5147999
Your advantages
UniSheet - stick-on prohibition sign, unprinted
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem