Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays

EK 135 - Power terminal block
0401023

Power terminal block, nominal current: 101 A, connection method: Screw connection, Rated cross section: 25 mm2, cross section: 0.75 mm2 - 35 mm2, mounting: Neutral busbar, color: aluminum color

Product details









Compatible products



Your advantages

This can be done easily with the branch terminal block because the terminal block can later be attached and firmly clamped anywhere on a copper rail (up to max. 5 mm thick)