QUINT-PS-230AC/12DC/10/F
-
Power supply
2938154
Power supply unit, primary switched-mode, input 230 V AC, output 12 V DC/10 A, with filter
Product details
| AC operation | |
| Input voltage | 230 V AC |
| Input voltage range | 196 V AC ... 264 V AC |
| Input voltage range AC | 196 V AC ... 264 V AC |
| Inrush current | < 24 A (at 25 °C) |
| AC frequency range | 47 Hz ... 63 Hz |
| Mains buffering time | > 20 ms |
| Current consumption | approx. 0.9 A |
| Input fuse | 6.3 A (slow-blow, soldered internally) |
| Efficiency | > 82 % |
| Nominal output voltage | 12 V DC ±1 % |
| Setting range of the output voltage (USet) | 11.5 V DC ... 18 V DC (constant) |
| Nominal output current (IN) | 10 A |
| Residual ripple | 150 mVPP |
| Peak switching voltages idling | 100 mVPP (1.2 MHz bandwidth) |
| Maximum no-load power dissipation | < 5 W |
| Power loss nominal load max. | < 53 W |
| Connection in parallel | yes, for assembling redundant systems and increasing efficiency |
| Input | |
| Connection method | Pluggable screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 14 |
| Stripping length | 8 mm |
| Screw thread | M2,5 |
| Output | |
| Connection method | Pluggable screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 4 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 4 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 10 |
| Stripping length | 8 mm |
| Screw thread | M2,5 |
| Operating voltage display | LED |
| Insulation voltage input/output | 1.8 kV (routine test) |
| 3 kV (type test) |
| MTBF (IEC 61709, SN 29500) | > 500000 h |
| Insulation characteristics | |
| Protection class | I (with PE connection) |
| Width | 180 mm |
| Height | 115 mm |
| Depth | 125 mm |
| Assembly note | alignable: vertical with spacing = 10 cm, horizontal with zero spacing |
| Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
| Housing material | Metal |
| Type of housing | High-grade steel plate, enclosed |
| Side element version | ABS V0, color: green |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 70 °C (UL up to 50°C) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Max. permissible relative humidity (operation) | 95 % (at 25 °C, non-condensing) |
| Standard - Electrical safety | EN 60950/VDE 0805-1 |
| DIN EN 50178/VDE 0160 | |
| UL 508C | |
| CSA C22.2-14 | |
| UL 1950 | |
| CSA C22.2-950 | |
| DIN VDE 0100-410 | |
| DIN VDE 0106-101 |
| Item number | 2938154 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | CMPP12 |
| GTIN | 4017918173425 |
| Weight per piece (including packing) | 2.116,6 g |
| Weight per piece (excluding packing) | 2.116,6 g |
| Country of origin | SK |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem