The TRIO CROSS POWER power supply for the CrossPowerSystem power distribution board is perfectly adapted for use in machine building. All of the functions and space-saving design are tailored to the high requirements in this area. The push-in connection enables quick and easy connection of a 24 V DC control voltage.
EM-CPS-PS/3AC/24DC/20/8C/IOL
-
Power supply
1067898
Primary-switched power supply unit TRIO POWER, Snap-on connection, Cross Power System - installation, input: 3-phase, output: 24 V DC / 20 A
Free download available.
Downloads
Product details
AC operation | |
Network type | Star network |
Nominal input voltage range | 3x 400 V AC ... 500 V AC |
Input voltage range | 3x 400 V AC ... 500 V AC -20 % ... +15 % |
Input voltage range AC | 3x 320 V AC ... 575 V AC |
Typical national grid voltage | 3x 400 V AC |
3x 480 V AC | |
Voltage type of supply voltage | AC |
Inrush current | ≤ 22 A (typical) |
Inrush current integral (I2t) | ≤ 0.25 A2s |
AC frequency range | 50 Hz ... 60 Hz |
Mains buffering time | typ. 10 ms (400 V AC) |
typ. 20 ms (500 V AC) | |
Current consumption | 3x 1.2 A (400 V AC) |
3x 1 A (500 V AC) | |
Nominal power consumption | 243.6 VA |
Protective circuit | Transient surge protection; Varistor |
Power factor (cos phi) | 0.55 |
Typical response time | < 1 s |
Input fuse | 3.15 A (internal (device protection), slow-blow) |
Recommended breaker for input protection | 6 A ... 16 A (AC: Characteristics B, C, D, K) |
Discharge current to PE | < 0.25 mA |
< (550 V AC, 60 Hz) |
Efficiency | > 91 % (400 V AC) |
Nominal output voltage | 24 V DC ±1 % |
Setting range of the output voltage (USet) | 24 V DC ... 28 V DC (> 24 V DC, constant capacity restricted) |
Nominal output current (IN) | 20 A |
Dynamic Boost (IDyn.Boost) | 30 A (5 s) |
Derating | > 60 °C ... 70 °C (2.5 %/K) |
Protection against overvoltage at the output (OVP) | ≤ 30 V DC |
Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
< 3 % (Dynamic load change 10 % ... 90 %, 10 Hz) | |
< 0.1 % (change in input voltage ±10 %) | |
Residual ripple | ≤ 20 mVPP |
Short-circuit-proof | yes |
No-load proof | yes |
Output power | 480 W |
720 W | |
Maximum no-load power dissipation | < 1 W (400 V AC) |
Power loss nominal load max. | < 12 W (480 V AC) |
Rise time | ≤ 120 ms (UOUT (10 % ... 90 %)) |
Connection in parallel | no |
Connection in series | no |
Signal: DC OK | |
Continuous load current | 100 mA |
Signal relay 13/14 | |
Default | closed |
Digital | 30 V AC 30 V DC 100 mA |
Input | |
Connection method | Snap-on connection |
Output | |
Connection method | Push-in connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Single conductor/terminal point, stranded, with ferrule, min. | 0.2 mm² |
Single conductor/terminal point, stranded, with ferrule, max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Stripping length | 10 mm |
Signal | |
Connection method | Push-in connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Single conductor/terminal point, stranded, with ferrule, min. | 0.2 mm² |
Single conductor/terminal point, stranded, with ferrule, max. | 1.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 16 |
Stripping length | 8 mm |
Types of signaling | LED |
Floating signal contact | |
Signal output: LED status indicator | |
Signalization designation | DC OK |
Status display | LED |
Color | green |
DC OK | UOUT > 0.9 x UN (UN = 24 V DC) |
Number of phases | 3 |
Insulation voltage input/output | 3 kV AC (type test) |
1.5 kV AC (routine test) |
Product type | Power supply |
Product family | TRIO POWER |
MTBF (IEC 61709, SN 29500) | > 850000 h (25 °C) |
> 560000 h (40 °C) | |
> 290000 h (60 °C) | |
Insulation characteristics | |
Protection class | I |
Degree of pollution | 2 |
Width | 70.5 mm |
Height | 209.7 mm |
Depth | 170 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance right/left (active) | 14 mm / 14 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Installation distance top/bottom (active) | 50 mm / 50 mm |
Mounting type | Cross Power System - installation |
Assembly note | Cross Power System |
With protective coating | no |
Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
Housing material | Metal |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 4000 m (> 2000 m, Derating: 10 %/1000 m) |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | 10 ... 150 Hz, amplitude ±0.35 mm, 5g, 90 min. (in accordance with IEC 60068-2-6) |
2 Hz ... 15 Hz, amplitude ±1 mm, > 15 Hz, 0.7g (in accordance with DNV GL Class A) |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
Standard - Electrical safety | IEC 61010-1 (SELV) |
Standard – Safety extra-low voltage | IEC 61010 (SELV) / (PELV) |
Standard - Safe isolation | DIN VDE 0100-410 |
Standard - Safety of transformers | EN 61558-2-16 (air clearances and creepage distances only) |
Overvoltage category | |
EN 61010-1 | II |
UL approvals | UL Listed UL 61010-2-201 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
Interference emission | Interference emission in accordance with EN 61000-6-2 (industrial) |
EMC requirements for noise immunity | EN 61000-6-2 |
Conducted noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Harmonic currents | |
Frequency range | Class A, B |
Flicker | |
Frequency range | 0 kHz ... 2 kHz |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 6 kV (Test Level 4) |
Discharge in air | 8 kV (Test Level 4) |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (Test Level 4 - asymmetrical) |
Output | 2 kV (Test Level 3 - asymmetrical) |
Signal | 2 kV (Test Level 3 - asymmetrical) |
Comments | Criterion B |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 2 kV (Test Level 4 - symmetrical) |
4 kV (Test Level 4 - asymmetrical) | |
Output | 1 kV (Test Level 3 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/Output | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Voltage | 230 V AC |
Frequency | 50 Hz |
Voltage dip | 70 % |
Number of periods | 25 periods |
Additional text | Test Level 2 |
Comments | Criterion A |
Voltage dip | 40 % |
Number of periods | 10 periods |
Additional text | Test Level 2 |
Comments | Criterion A |
Voltage dip | 0 % |
Number of periods | 1 period |
Additional text | Test Level 2 |
Comments | Criterion A |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 1067898 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMPO33 |
Product key | CMPO33 |
GTIN | 4055626738666 |
Weight per piece (including packing) | 2.461 g |
Weight per piece (excluding packing) | 1.568 g |
Customs tariff number | 85044095 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(c), 7(a), 7(c)-I, 7(c)-II |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
Lead (CAS: 7439-92-1) | |
Diboron trioxide (CAS: 1303-86-2) | |
Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
Lead (CAS: 7439-92-1) | |
SCIP | 237a469d-8208-4378-9081-e80c171d184d |
EF3.0 Climate Change | |
CO2e kg | 83,84 kg CO2e |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem