The AC power module converts the 10 V AC ... 42 V AC input voltage into a 15 V DC ... 60 V DC output voltage. The output voltage level depends on the AC input voltage. With an overall width of just 22.5 mm, the housing is particularly narrow.
MINI-PS- 10- 42AC/15-60DC/3
-
Feed-in module
2320199
The AC feed module supplies the MINI DC/DC converter with a rectified and filtered supply voltage.
Product details
| Product type | Feed-in module |
| MTBF (IEC 61709, SN 29500) | > 18175000 h (40 °C) |
| Insulation characteristics | |
| Protection class | III |
| Degree of pollution | 2 |
| Number of phases | 1 |
| DC operation | |
| Input voltage | 24 V AC |
| Nominal input voltage range | 10 V AC ... 42 V AC |
| Input voltage range | 10 V AC ... 42 V AC |
| Wide-range input | yes |
| Input voltage range AC | 0 V AC ... 42 V AC |
| Voltage type of supply voltage | AC |
| Inrush current | < 45 A (typical) |
| Inrush current integral (I2t) | 8 A2s |
| AC frequency range | 45 Hz ... 65 Hz |
| Current consumption | 6.5 A |
| Permissible backup fuse | C16 1 x circuit breaker |
| Recommended breaker for input protection | 16 A (Characteristic C) |
| Efficiency | > 95.7 % (For 42 V AC and nominal values) |
| Nominal output voltage | 28 V DC ±1 % |
| 60 V DC | |
| Output voltage range | 15 V DC ... 60 V DC |
| Nominal output current (IN) | 3 A (-25 °C ... 60 °C) |
| Derating | 60 °C ... 70 °C (2.5 %/K) |
| Residual ripple | < 3.6 VPP |
| Output power | 72 W |
| Maximum no-load power dissipation | < 0.04 W |
| Power loss nominal load max. | < 6.9 W |
| Connection in series | no |
| Input | |
| Connection method | Pluggable screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Output | |
| Connection method | Pluggable screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 107 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm (≤ 70 °C) |
| Installation distance top/bottom | 50 mm / 50 mm (≤ 70 °C) |
| Housing material | Plastic |
| Housing material | PA |
| Type of housing | Polyamide PA, color: green |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
| 15 Hz ... 150 Hz, 2.3g | |
| UL approvals | UL/C-UL listed UL 508 |
| UL/C-UL Recognized UL 60950-1 | |
| Conformity/Approvals | |
| SIL in accordance with IEC 61508 | 0 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55011 (EN 55022) |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Housing | > Level 3 |
| Electrostatic discharge | |
| Contact discharge | 8 kV (Contact discharge) |
| Discharge in air | 8 kV (Air discharge) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 4 kV (level 4 - asymmetrical: conductor to ground) |
| Output | 2 kV (level 3 - asymmetrical: conductor to ground) |
| Signal | 1 kV (Level 2 - asymmetrical cable to ground) |
| Comments | Criterion B |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | 2 kV (Level 3) |
| 1 kV (Level 3) | |
| Rail applications | EN 50121-4 |
| Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
| Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| With protective coating | no |
| Item number | 2320199 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CMPM99 |
| Product key | CMPM99 |
| GTIN | 4046356577731 |
| Weight per piece (including packing) | 211 g |
| Weight per piece (excluding packing) | 160 g |
| Customs tariff number | 85044095 |
| Country of origin | CN |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Enables the operation of the MINI DC/DC converters in an AC network.
AC voltage of a transformer is rectified and filtered
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem