SACC-M12MST-3PECON-PG11-M - Power connector
1404643

Power connector, Power, 4-position, unshielded, Plug straight M12, coding: T, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg11, external cable diameter 8 mm ... 10 mm, For direct current up to 12 A/63 V, Contact 4 leading

Product details









Compatible products



Your advantages

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors
High-performance: DC connectors for up to 12 A and 63 V DC
Protection against incorrect connection using special T-coding