SACC-M12MSS-3PEPL-CM SH
-
Power connector
1080220
Power connector, Power, 4-position, shielded, Plug straight M12, coding: S, Push-lock spring connection, knurl material: Brass, nickel-plated, external cable diameter 6 mm ... 11 mm, Contact 4 leading
Product details
Compatible products
Your advantages
Time-saving Push-Lock connection: Tool-free connection and disconnection of conductors by opening the contact levers
Intuitive connection: Easy assignment of individual litz wires with color-coded and numerical identification of the contact levers
Integrated Push-in Technology: Wire rigid and pretreated conductors easily by means of simple, direct insertion
Shock- and vibration-resistant connection: Proven spring-cage technology guarantees secure and reliable contacting
Increased protection against electric shock: PE connection to all metal components
Safely shielded: Reliable 360° shield connection even under extreme mechanical strain