SACC-M12MSS-3PECT-CM SH - Power connector
1027467

Power connector, Power, 4-position, shielded, Plug straight M12, coding: S, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 6.5 mm ... 11 mm, without crimp contacts, Contact 4 leading

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Extremely compact, thanks to the small wiring space and high contact density
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads
High-performance: AC connectors for up to 12 A and 690 V AC
Protection against incorrect connection using special S-coding