PTRVB 8-FI /RD - Potential distributors
3270224

Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red

Product details









Compatible products



Your advantages

Tool-free wiring in a confined space thanks to compact size
Distributor terminal block in red for 24 V DC power supplies
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Bridgeable potential distributor with option to supply up to 6 mm²