QP 1,5/11
-
Plug
3051205
Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of positions: 11, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm2, cross section: 0.25 mm2- 1.5 mm2, color: gray
Product details
| Product type | Terminal plug |
| Number of positions | 11 |
| Pitch | 5.2 mm |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Nominal cross section | 1.5 mm² |
| 1 level | |
| Connection method | Quick connection |
| Material wire insulation | PVC / PE |
| Connection in acc. with standard | IEC 61984 |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Cross section AWG | 24 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 16 (converted acc. to IEC) |
| Cross section, sensor conductors | 0.25 mm² ... 0.34 mm² |
| Nominal cross section | 1.5 mm² |
| Nominal current | 17.5 A |
| Maximum load current | 17.5 A (with 1.5 mm² conductor cross-section) |
| Nominal voltage | 500 V |
| Width | 57.2 mm |
| Height | 40 mm |
| Length | 20 mm |
| Pitch | 5.2 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 61984 |
| Item number | 3051205 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE3144 |
| Product key | BE3144 |
| GTIN | 4046356083041 |
| Weight per piece (including packing) | 44,18 g |
| Weight per piece (excluding packing) | 44,18 g |
| Customs tariff number | 85366990 |
| Country of origin | TR |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,47 kg CO2e |
Compatible products
-
-
RPS - Reducing plug 0201647
-
PZ/2 - Strain relief 3040627
-
PZ/4 - Strain relief 3040643
-
PRZ - Latching 3040614
-
PR - Latching 3040559
-
PR/2 - Latching 3040630
-
PRT/2 - Latching 3040631
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
PS-5 - Test plug 3030983
-
DP PS-5 - Spacer plate 3036725
-
PS-5/2,3MM RD - Test plug 3038723
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
Your advantages
The conductor is connected using the familiar IDC connection with no stripping, therefore saving time
Just like the basic terminal blocks, the plugs also offer the right connection technology for every application
Tested for railway applications
The QP 1,5/... fast connector plug is designed for the connection of solid and stranded conductors
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem