CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 30 A | 20 - 8 | ||
Use group C | ||||
300 V | 30 A | 20 - 8 | ||
Use group D | ||||
600 V | 5 A | 20 - 8 |
Plug, 3-pos. with integrated, automatic short circuit function
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 30 A | 20 - 8 | ||
Use group C | ||||
300 V | 30 A | 20 - 8 | ||
Use group D | ||||
600 V | 5 A | 20 - 8 |