UC-EMLP (17X9) SR CUS
-
Plastic label
0828100
Plastic label, can be ordered: by sheet, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 10, text field height: 9 mm, text field width: 17 mm
Product details
| Product type | Device marker |
| Marking | |
| Number of individual labels | 10 |
| Number of individual labels per row | 2 |
| Identification technology | UV LED technology |
| Width | 17.00 mm |
| Height | 9.00 mm |
| Depth | 1.30 mm |
| Length | 9 mm |
| Text field | |
| Text field width | 17 mm |
| Text field height | 9 mm |
| Adhesive strength | 250 µm |
| Adhesive | Acrylic |
| Color | silver-colored |
| Material | PA |
| Flammability rating according to UL 94 | V2 |
| Base element material | PA |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 120 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 125 °C (150 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Standards | |
| Standards/regulations | EN 45545-2 |
| Mounting type | adhesive |
| Item number | 0828100 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG8147 |
| Product key | BG8147 |
| GTIN | 4046356471411 |
| Weight per piece (including packing) | 6,99 g |
| Weight per piece (excluding packing) | 6,49 g |
| Customs tariff number | 49119900 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,069 kg CO2e |
Compatible products
Your advantages
All UC-EMLP ... self-adhesive device markers can also be supplied labeled according to customer requirements
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem