cULus Recognized
Approval ID: E60425-19941111Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 30 A | 24 - 10 | ||
Use group C | ||||
300 V | 30 A | 24 - 10 | ||
Use group D | ||||
600 V | 5 A | 24 - 10 |
Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 630 V, nominal cross section: 4 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: ZFKDS(A) 4, pitch: 10 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 30 A | 24 - 10 | ||
Use group C | ||||
300 V | 30 A | 24 - 10 | ||
Use group D | ||||
600 V | 5 A | 24 - 10 |