CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 28 - 12 | ||
D | ||||
300 V | 10 A | 28 - 12 |
Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays
Printed circuit board terminal, nominal current: 16 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: ZFKDS(A) 1,5-W, pitch: 5.08 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 28 - 12 | ||
D | ||||
300 V | 10 A | 28 - 12 |