cULus Recognized
Approval ID: E60425-19941111Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
250 V | 10 A | 26 - 12 | ||
D | ||||
300 V | 10 A | 26 - 12 |
Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays
Printed circuit board terminal, nominal current: 12 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 3, number of rows: 3, number of positions per row: 1, product range: ZFK3DS(A) 1,5, pitch: 5.08 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.4 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
250 V | 10 A | 26 - 12 | ||
D | ||||
300 V | 10 A | 26 - 12 |