VDE approval of drawings
Approval ID: 40047107| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 320 V | 16 A | 0.2 - 1.5 | ||
| Product type | Printed circuit board terminal | 
| Product family | SPTAF 1/..-EL | 
| Product line | COMBICON Terminals S | 
| Number of positions | 8 | 
| Pitch | 5 mm | 
| Number of connections | 8 | 
| Number of rows | 1 | 
| Number of potentials | 8 | 
| Pin layout | Linear pinning | 
| Solder pins per potential | 2 | 
| Properties | |
| Nominal current IN | 16 A | 
| Nominal voltage UN | 320 V | 
| Rated voltage (III/3) | 250 V | 
| Rated surge voltage (III/3) | 4 kV | 
| Rated voltage (III/2) | 320 V | 
| Rated surge voltage (III/2) | 4 kV | 
| Rated voltage (II/2) | 630 V | 
| Rated surge voltage (II/2) | 4 kV | 
| Connection technology | |
| Nominal cross section | 1.5 mm² | 
| Conductor connection | |
| Connection method | Push-in spring connection | 
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (When connecting and possibly adjusting a solid conductor of 1.5 mm², the mechanical lateral forces, which can affect the terminal block, have to be absorbed by lateral support.) | 
| 0.34 mm² ... 1.5 mm² (Push-in connection) | |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section AWG | 24 ... 16 | 
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.75 mm² (Conductor connection with open terminal point) | 
| 0.5 mm² ... 0.75 mm² (Push-in connection) | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² (Conductor connection with open terminal point) | 
| 0.5 mm² ... 0.75 mm² (Push-in connection) | |
| Stripping length | 8 mm | 
| Mounting type | Wave soldering | 
| Pin layout | Linear pinning | 
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 | 
| Contact material | Cu alloy | 
| Surface characteristics | hot-dip tin-plated | 
| Metal surface terminal point (top layer) | Tin (2 - 4 µm Sn) | 
| Metal surface soldering area (top layer) | Tin (2 - 4 µm Sn) | 
| Material data - housing | |
| Color (Housing) | green (6021) | 
| Insulating material | PA | 
| Insulating material group | I | 
| CTI according to IEC 60112 | 600 | 
| Flammability rating according to UL 94 | V0 | 
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 | 
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 | 
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C | 
| Material data – actuating element | |
| Color (Actuating element) | orange (2003) | 
| Insulating material | PBT | 
| Insulating material group | IIIa | 
| CTI according to IEC 60112 | 275 | 
| Flammability rating according to UL 94 | V0 | 
| Note on application | Maximum permissible outer diameter of the wire insulation ≤ 3 mm | 
| Dimensional drawing | 
                 | 
            
| Pitch | 5 mm | 
| Width [w] | 40 mm | 
| Height [h] | 12.8 mm | 
| Length [l] | 11 mm | 
| Installed height | 10.2 mm | 
| Solder pin length [P] | 2.6 mm | 
| Pin dimensions | 0.75 x 0.3 mm | 
| PCB design | |
| Pin spacing | 5 mm | 
| Hole diameter | 1.1 mm | 
| Test for conductor damage and slackening | |
| Specification | IEC 60999-1:1999-11 | 
| Result | Test passed | 
| Repeated connection and disconnection | |
| Specification | IEC 60999-1:1999-11 | 
| Result | Test passed | 
| Pull-out test | |
| Specification | IEC 60999-1:1999-11 | 
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N | 
| 0.25 mm² / flexible / > 10 N | |
| 1.5 mm² / solid / > 40 N | |
| 1.5 mm² / flexible / > 40 N | |
| Temperature-rise test | |
| Specification | IEC 60947-7-4:2013-08 | 
| Requirement temperature-rise test | The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature. | 
| Short-time withstand current | |
| Specification | IEC 60947-7-4:2013-08 | 
| Insulation resistance | |
| Specification | IEC 60512-3-1:2002-02 | 
| Insulation resistance, neighboring positions | > 5 MΩ | 
| Air clearances and creepage distances | | |
| Specification | IEC 60947-1:2007-06 + A1:2010-12 | 
| Insulating material group | I | 
| Comparative tracking index (IEC 60112) | CTI 600 | 
| Rated insulation voltage (III/3) | 250 V | 
| Rated surge voltage (III/3) | 4 kV | 
| minimum clearance value - non-homogenous field (III/3) | 3 mm | 
| minimum creepage distance (III/3) | 3.2 mm | 
| Rated insulation voltage (III/2) | 320 V | 
| Rated surge voltage (III/2) | 4 kV | 
| minimum clearance value - non-homogenous field (III/2) | 3 mm | 
| minimum creepage distance (III/2) | 1.6 mm | 
| Rated insulation voltage (II/2) | 630 V | 
| Rated surge voltage (II/2) | 4 kV | 
| minimum clearance value - non-homogenous field (II/2) | 3 mm | 
| minimum creepage distance (II/2) | 3.2 mm | 
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) | 
| Acceleration | 5g (60.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Glow-wire test | |
| Specification | IEC 60695-2-10:2013-04 | 
| Temperature | 850 °C | 
| Time of exposure | 5 s | 
| Aging | |
| Specification | IEC 60947-7-4:2013-08 | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) | 
| Ambient temperature (storage/transport) | -40 °C ... 70 °C | 
| Relative humidity (storage/transport) | 30 % ... 70 % | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Type of packaging | packed in cardboard | 
| Item number | 1862479 | 
| Packing unit | 70 pc | 
| Minimum order quantity | 70 pc | 
| Sales key | AALBGI | 
| Product key | AALBGI | 
| GTIN | 4055626137506 | 
| Weight per piece (including packing) | 4,978 g | 
| Weight per piece (excluding packing) | 2,22 g | 
| Customs tariff number | 85369010 | 
| Country of origin | PL | 
| ECLASS-13.0 | 27460101 | 
| ECLASS-15.0 | 27460101 | 
| ETIM 9.0 | EC002643 | 
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
| EF3.0 Climate Change | |
| CO2e kg | 0,141 kg CO2e |