SPTAF 1/ 4-5,0-IL-EX
-
PCB terminal block
1071068
Printed circuit board terminal, nominal current: 16 A, nominal cross section: 1.5 mm2, number of rows: 1, number of positions per row: 4, product range: SPTAF 1/..-IL-EX, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: Tray. Suitable for CAT5
Product details
| Product type | Printed circuit board terminal |
| Product family | SPTAF 1/..-IL-EX |
| Product line | COMBICON Terminals S |
| Number of positions | 4 |
| Pitch | 5 mm |
| Number of rows | 1 |
| Pin layout | Linear pinning |
| Solder pins per potential | 2 |
| Properties | |
| Nominal current IN | 16 A |
| Nominal voltage UN | 137 V |
| Data transmission | |
| Signal type | Ethernet |
| Frequency range | to 100 MHz |
| Transmission medium | Copper |
| Transmission characteristics (category) | CAT5 (IEC 11801) |
| Data transmission rate | 100 Mbps |
| Ex approval | |
| Identification | 0344 II 2G Ex eb IIC T6...T1 Gb |
| EU-type examination certificate | SEV 19 ATEX 0159 U |
| IECEx certificate | IECEx SEV 19.0026U |
| Connection technology | |
| Nominal cross section | 1.5 mm² |
| Conductor connection | |
| Connection method | Push-in spring connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (When connecting and possibly adjusting a solid conductor of 1.5 mm², the mechanical lateral forces, which can affect the terminal block, have to be absorbed by lateral support.) |
| 0.34 mm² ... 1.5 mm² (Push-in connection) | |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.75 mm² (Conductor connection with open terminal point) |
| 0.5 mm² ... 0.75 mm² (Push-in connection) | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² (Conductor connection with open terminal point) |
| 0.5 mm² ... 0.75 mm² (Push-in connection) | |
| Stripping length | 8 mm |
| Mounting type | Wave soldering |
| Pin layout | Linear pinning |
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
| Contact material | Cu alloy |
| Surface characteristics | hot-dip tin-plated |
| Metal surface terminal point (top layer) | Tin (2 - 4 µm Sn) |
| Metal surface soldering area (top layer) | Tin (2 - 4 µm Sn) |
| Material data - housing | |
| Color (Housing) | green (6021) |
| Insulating material | PA |
| Insulating material group | I |
| CTI according to IEC 60112 | 600 |
| Flammability rating according to UL 94 | V0 |
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
| Material data – actuating element | |
| Color (Actuating element) | orange (2003) |
| Insulating material | PBT |
| Insulating material group | IIIa |
| CTI according to IEC 60112 | 275 |
| Flammability rating according to UL 94 | V0 |
| Note on application | The item is qualified for CAT5 Ethernet applications. For this reason, it is suited for use in IoT devices. |
| Dimensional drawing |
|
| Pitch | 5 mm |
| Width [w] | 20 mm |
| Height [h] | 10.6 mm |
| Length [l] | 11 mm |
| Installed height | 8 mm |
| Solder pin length [P] | 2.6 mm |
| Pin dimensions | 0.75 x 0.3 mm |
| PCB design | |
| Hole diameter | 1.1 mm |
| Test for conductor damage and slackening | |
| Specification | IEC 60999-1:1999-11 |
| Result | Test passed |
| Repeated connection and disconnection | |
| Specification | IEC 60999-1:1999-11 |
| Result | Test passed |
| Pull-out test | |
| Specification | IEC 60999-1:1999-11 |
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
| 0.25 mm² / flexible / > 10 N | |
| 1.5 mm² / solid / > 40 N | |
| 1.5 mm² / flexible / > 40 N | |
| Temperature-rise test | |
| Specification | IEC 60947-7-4:2013-08 |
| Requirement temperature-rise test | The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature. |
| Short-time withstand current | |
| Specification | IEC 60947-7-4:2013-08 |
| Insulation resistance | |
| Specification | IEC 60512-3-1:2002-02 |
| Insulation resistance, neighboring positions | > 5 MΩ |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
| Acceleration | 5g (60.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-10:2013-04 |
| Temperature | 850 °C |
| Time of exposure | 5 s |
| Aging | |
| Specification | IEC 60947-7-4:2013-08 |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 100 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Type of packaging | Tray |
| Item number | 1071068 |
| Packing unit | 80 pc |
| Minimum order quantity | 80 pc |
| Note | Made to order (non-returnable) |
| Sales key | AALBGD |
| Product key | AALBGD |
| GTIN | 4063151101015 |
| Weight per piece (including packing) | 2,699 g |
| Weight per piece (excluding packing) | 2,6 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27460101 |
| ECLASS-15.0 | 27460101 |
ETIM
| ETIM 9.0 | EC002643 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.0 Climate Change | |
| CO2e kg | 0,072 kg CO2e |
Compatible products
Your advantages
Satisfies CAT5 requirements in accordance with EN 50173 and ISO/IEC 11801
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem