SPT-SMD 1,5/ 9-H-3,81 R72 - PCB terminal block
1824705

product line COMBICON Terminals S
cross section 1.5 mm2
pitch 3.81 mm
connection method Push-in spring connection
mounting type SMD soldering
type of packaging 72 mm wide tape

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of potentials: 9, number of rows: 1, number of positions per row: 9, product range: SPT 1,5/..-H-SMD, pitch: 3.81 mm, connection method: Push-in spring connection, mounting: SMD soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pad geometry, number of solder pins per potential: 1, type of packaging: 72 mm wide tape

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Designed for integration into the SMT soldering process
Quick and convenient testing using integrated test option
Operation and conductor connection from one direction enable integration into front of device