SPT 5/ 5-V-7,5-ZB MC:GY35-YE
   - 
  PCB terminal block
    
      1678175
      
      
    
  
      Printed circuit board terminal, nominal current: 41 A, rated voltage (III/2): 1000 V, nominal cross section: 6 mm2, number of rows: 1, number of positions per row: 5, product range: SPT 5/..-V, pitch: 7.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: multicolored, Pin layout: Zigzag pinning W, Solder pin [P]: 4.6 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard
Product details
| Product type | Printed circuit board terminal | 
| Product family | SPT 5/..-V | 
| Product line | COMBICON Terminals L | 
| Number of positions | 5 | 
| Pitch | 7.5 mm | 
| Number of rows | 1 | 
| Pin layout | Zigzag pinning W | 
| Solder pins per potential | 1 | 
| Properties | |
| Nominal current IN | 41 A | 
| Nominal voltage UN | 1000 V | 
| Rated voltage (III/3) | 800 V | 
| Rated surge voltage (III/3) | 8 kV | 
| Rated voltage (III/2) | 1000 V | 
| Rated surge voltage (III/2) | 8 kV | 
| Rated voltage (II/2) | 1000 V | 
| Rated surge voltage (II/2) | 6 kV | 
| Connection technology | |
| Nominal cross section | 6 mm² | 
| Conductor connection | |
| Connection method | Push-in spring connection | 
| Conductor cross-section rigid | 0.2 mm² ... 10 mm² (Conductor connection with open terminal point) | 
| 0.75 mm² ... 10 mm² (Push-in connection) | |
| Conductor cross-section flexible | 0.2 mm² ... 6 mm² | 
| Conductor cross-section AWG | 24 ... 8 | 
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 6 mm² | 
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 6 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.25 mm² ... 1.5 mm² | 
| Stripping length | 15 mm | 
| Mounting type | Wave soldering | 
| Pin layout | Zigzag pinning W | 
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 | 
| Contact material | Cu alloy | 
| Surface characteristics | Tin-plated | 
| Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) | 
| Metal surface soldering area (top layer) | Tin (4 - 8 µm Sn) | 
| Material data - housing | |
| Color (Housing) | multicolored () | 
| Insulating material | PA | 
| Insulating material group | I | 
| CTI according to IEC 60112 | 600 | 
| Flammability rating according to UL 94 | V0 | 
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 | 
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 | 
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C | 
| Dimensional drawing |  | 
| Pitch | 7.5 mm | 
| Width [w] | 39.3 mm | 
| Height [h] | 28.75 mm | 
| Length [l] | 18.5 mm | 
| Installed height | 24.15 mm | 
| Solder pin length [P] | 4.6 mm | 
| Pin dimensions | 1.7 x 0.8 mm | 
| PCB design | |
| Hole diameter | 2.1 mm | 
| Test for conductor damage and slackening | |
| Specification | IEC 60999-1:1999-11 | 
| Result | Test passed | 
| Pull-out test | |
| Specification | IEC 60999-1:1999-11 | 
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N | 
| 0.2 mm² / flexible / > 10 N | |
| 10 mm² / solid / > 90 N | |
| 6 mm² / flexible / > 80 N | |
| 0.75 mm² / solid / > 30 N | |
| Temperature-rise test | |
| Specification | IEC 60947-7-4:2019-01 | 
| Requirement temperature-rise test | The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature. | 
| Short-time withstand current | |
| Specification | IEC 60947-7-4:2019-01 | 
| Insulation resistance | |
| Specification | IEC 60512-3-1:2002-02 | 
| Insulation resistance, neighboring positions | > 5 MΩ | 
| Air clearances and creepage distances | | |
| Specification | IEC 60947-7-4:2019-01 | 
| Insulating material group | I | 
| Comparative tracking index (IEC 60112) | CTI 600 | 
| Rated insulation voltage (III/3) | 800 V | 
| Rated surge voltage (III/3) | 8 kV | 
| minimum clearance value - non-homogenous field (III/3) | 8 mm | 
| minimum creepage distance (III/3) | 10 mm | 
| Rated insulation voltage (III/2) | 1000 V | 
| Rated surge voltage (III/2) | 8 kV | 
| minimum clearance value - non-homogenous field (III/2) | 8 mm | 
| minimum creepage distance (III/2) | 8 mm | 
| Rated insulation voltage (II/2) | 1000 V | 
| Rated surge voltage (II/2) | 6 kV | 
| minimum clearance value - non-homogenous field (II/2) | 5.5 mm | 
| minimum creepage distance (II/2) | 5.5 mm | 
| Vibration test | |
| Specification | IEC 60068-2-6:1995-03 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) | 
| Acceleration | 5g (60.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Glow-wire test | |
| Specification | IEC 60695-2-10:2013-04 | 
| Temperature | 850 °C | 
| Time of exposure | 5 s | 
| Aging | |
| Specification | IEC 60947-7-4:2019-01 | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 105 °C (Depending on the current carrying capacity/derating curve) | 
| Ambient temperature (storage/transport) | -40 °C ... 70 °C | 
| Relative humidity (storage/transport) | 30 % ... 70 % | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Type of packaging | packed in cardboard | 
| Item number | 1678175 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 1.000 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | AANBBB | 
| Product key | AANBBB | 
| GTIN | 4067923231108 | 
| Weight per piece (including packing) | 18,725 g | 
| Weight per piece (excluding packing) | 18,69 g | 
| Customs tariff number | 85369010 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27460101 | 
| ECLASS-15.0 | 27460101 | 
ETIM
| ETIM 9.0 | EC002643 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Time saving push-in connection, tools not required
        Defined contact force ensures that contact remains stable over the long term
        Clamping space opened by means of fixed screwdriver enables convenient conductor connection
        Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
        Vertical connection enables multi-row arrangement on the PCB
        PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem