cULus Recognized
Approval ID: E60425-20030527| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 5 A | 24 - 16 | ||
| D | ||||
| 300 V | 5 A | 24 - 16 | ||
VDE approval of drawings
Approval ID: 40057505| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 400 V | 8 A | 0.2 - 1.5 | ||