PTSA 0,5/19-2,5-ZI
-
PCB terminal block
1782899
Printed circuit board terminal, nominal current: 2 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm2, number of potentials: 19, number of rows: 1, number of positions per row: 19, product range: PTSA 0,5, pitch: 2.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Zigzag pinning W, Solder pin [P]: 3.6 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Offset soldering legs, two-rowed
Product details
| Product family | PTSA 0,5 |
| Product line | COMBICON Terminals XS |
| Type | PC termination block |
| Number of positions | 19 |
| Pitch | 2.5 mm |
| Number of connections | 19 |
| Number of rows | 1 |
| Number of potentials | 19 |
| Pin layout | Zigzag pinning W |
| Solder pins per potential | 1 |
| Properties | |
| Nominal current IN | 2 A |
| Nominal voltage UN | 250 V |
| Rated voltage (III/3) | 160 V |
| Rated surge voltage (III/3) | 2.5 kV |
| Rated voltage (III/2) | 250 V |
| Rated surge voltage (III/2) | 2.5 kV |
| Rated voltage (II/2) | 400 V |
| Rated surge voltage (II/2) | 2.5 kV |
| Connection technology | |
| Type | PC termination block |
| Nominal cross section | 0.5 mm² |
| Conductor connection | |
| Connection method | Push-in spring connection |
| Conductor cross-section rigid | 0.14 mm² ... 0.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 0.5 mm² |
| Conductor cross-section AWG | 24 ... 20 |
| Stripping length | 9 mm |
| Mounting type | Wave soldering |
| Pin layout | Zigzag pinning W |
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
| Contact material | Cu alloy |
| Surface characteristics | hot-dip tin-plated |
| Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) |
| Metal surface soldering area (top layer) | Tin (4 - 8 µm Sn) |
| Material data - housing | |
| Color (Housing) | green (6021) |
| Insulating material | PA |
| Insulating material group | I |
| CTI according to IEC 60112 | 600 |
| Flammability rating according to UL 94 | V0 |
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
| Dimensional drawing |
|
| Pitch | 2.5 mm |
| Width [w] | 49 mm |
| Height [h] | 16.7 mm |
| Length [l] | 12 mm |
| Installed height | 13.1 mm |
| Solder pin length [P] | 3.6 mm |
| Pin dimensions | 0.4 x 0.75 mm |
| PCB design | |
| Pin spacing | 2.5 mm |
| Hole diameter | 1 mm |
| Connection test | |
| Specification | IEC 60998-2-2:1991-10 |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Specification | IEC 60998-2-2:1991-10 |
| Result | Test passed |
| Pull-out test | |
| Specification | IEC 60998-2-2:1991-10 |
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.14 mm² / solid / > 7 N |
| 0.2 mm² / flexible / > 10 N | |
| 0.5 mm² / solid / > 30 N | |
| 0.5 mm² / flexible / > 30 N | |
| Temperature-rise test | |
| Specification | IEC 60998-2-1:1990-04 |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Insulation resistance | |
| Specification | IEC 60998-2-2:1991-10 |
| Insulation resistance, neighboring positions | 109 Ω |
| Air clearances and creepage distances | | |
| Specification | IEC 60664-1:2007-04 |
| Insulating material group | I |
| Comparative tracking index (IEC 60112) | CTI 600 |
| Rated insulation voltage (III/3) | 160 V |
| Rated surge voltage (III/3) | 2.5 kV |
| minimum clearance value - non-homogenous field (III/3) | 1.5 mm |
| minimum creepage distance (III/3) | 2 mm |
| Rated insulation voltage (III/2) | 250 V |
| Rated surge voltage (III/2) | 2.5 kV |
| minimum clearance value - non-homogenous field (III/2) | 1.5 mm |
| minimum creepage distance (III/2) | 1.5 mm |
| Rated insulation voltage (II/2) | 400 V |
| Rated surge voltage (II/2) | 2.5 kV |
| minimum clearance value - non-homogenous field (II/2) | 1.5 mm |
| minimum creepage distance (II/2) | 2 mm |
| Vibration test | |
| Specification | IEC 60068-2-6:1995-03 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
| Acceleration | 5g (60.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60998-2-2:1991-10 |
| Temperature | 850 °C |
| Time of exposure | 5 s |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 55 °C |
| Type of packaging | packed in cardboard |
| Item number | 1782899 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | AAKBDA |
| Product key | AAKBDA |
| GTIN | 4046356562652 |
| Weight per piece (including packing) | 7,278 g |
| Weight per piece (excluding packing) | 7,258 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27460101 |
| ECLASS-15.0 | 27460101 |
ETIM
| ETIM 9.0 | EC002643 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,102 kg CO2e |
Your advantages
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Angled connection enables multi-row arrangement on the PCB
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem