cULus Recognized
Approval ID: E60425-20030211Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
with pitch spacer | 300 V | 15 A | 24 - 14 | |
C | ||||
with pitch spacer | 300 V | 15 A | 24 - 14 | |
D | ||||
with pitch spacer | 600 V | 5 A | 24 - 14 |