VDE approval of drawings
Approval ID: 40055535Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
400 V | 24 A | 0.2 - 4 |
cULus Recognized
Approval ID: E60425-19870326Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
125 V | 15 A | 30 - 12 | ||
D | ||||
300 V | 10 A | 30 - 12 |