ICC20-TP2,5/3L5,0-1018 - PCB terminal block
1477204

product line COMBICON Terminals M
cross section 2.5 mm2
pitch 5 mm
connection method Push-in spring connection
mounting type Wave soldering

Printed circuit board terminal, nominal current: 18 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ICC..-TP2,5/..L5,0, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: yellow, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

Product details









Compatible products



Your advantages

Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
Push-in technology for quick and easy wiring
Fixed wiring and a reduced number of individual parts
Choice between different pitches
Intuitive operation due to color-coded actuating push button

Frequently asked questions


What is the degree of protection of the items?

The connectors are approved according to IP20.