cULus Recognized
Approval ID: E60425-19860303Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 30 - 12 | ||
Use group D | ||||
300 V | 10 A | 30 - 12 |
Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays
Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 7, number of rows: 1, number of positions per row: 7, product range: FRONT 2,5-V/SA 5, pitch: 5 mm, connection method: Front screw connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: blue, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 30 - 12 | ||
Use group D | ||||
300 V | 10 A | 30 - 12 |