PC 6/ 4-G-7,62 P26THRR56 - PCB header
1199931

product line COMBICON Connectors L
cross section 6 mm2
pitch 7.62 mm
mounting type THR soldering / wave soldering
type of packaging 56 mm wide tape

PCB headers, nominal cross section: 6 mm2, color: black, nominal current: 41 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 4, product range: PC 6/..-G-THR, pitch: 7.62 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 6, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 56 mm wide tape

Product details









Compatible products




Your advantages

Designed for integration into the SMT soldering process
Increased touch protection in the pin connector pattern for maximum safety even when not plugged in
Easy PCB replacement thanks to plug-in modules