CC 2,5/ 2-GF-5,08-LR P26THRR32 - PCB header
1824967

product line COMBICON Connectors M
cross section 2.5 mm2
pitch 5.08 mm
mounting type THR soldering / wave soldering
type of packaging 32 mm wide tape

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: CC 2,5/..-GF-LR, pitch: 5.08 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock & release threaded flange, type of packaging: 32 mm wide tape

Product details









Compatible products



Your advantages

Designed for integration into the SMT soldering process
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Screwable flange for superior mechanical stability
Automatic locking and intuitive release through Lock and Release operating lever in contrasting color