VS-PNRJ45-PNRJ45R-93B-1,0
-
Patch cable
1418248
Patch cable, degree of protection: IP20, cable length: 1 m, number of positions: 4, 100 Mbps, CAT5, material: PA 6.6, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 INDUSTRIAL PN4 CAT5 |
| Sensor type | PROFINET |
| Number of positions | 4 |
| Connection profile | RJ45 8(4) |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 1 |
| Status display | no |
| Status display present | no |
| Rated voltage (III/3) | 72 V (DC) |
| Rated current | 1.75 A |
| Nominal voltage UN | 48 V |
| Nominal current IN | 1 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission speed | 100 Mbps |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 750 |
| Insertion force per signal contact | 50.00 N |
| Extraction force per signal contact | 30 N |
| Flammability rating according to UL 94 | V2 |
| Housing material | PA 6.6 |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Connection 1 | |
| Type | Plug straight RJ45 |
| Shielded | yes |
| Handle color | black |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| PA (Housing) | |
| Degree of protection | IP20 |
| Connection 2 | |
| Type | Plug straight RJ45 |
| Shielded | yes |
| Handle color | black |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| PA (Housing) | |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP20 |
| Cable length | 1.00 m |
| PROFINET PVC stranded CAT5 [93B] | |
| Dimensional drawing |
|
| Note | Minimum bending radius 4 x D |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET PVC stranded CAT5 [93B] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross section | 4x 0.34 mm² |
| Wire diameter incl. insulation | approx. 1.5 mm |
| External cable diameter | 6.50 mm |
| Outer sheath, material | PVC |
| External sheath, color | green RAL 6018 |
| Conductor material | Tin-plated Cu litz wires |
| Single wire, color | white, yellow, blue, orange |
| Wave impedance | 100 Ω ±15 Ω (at 1 ... 100 MHz) |
| Smallest bending radius, fixed installation | 30 mm |
| Smallest bending radius, movable installation | 60 mm |
| Ambient temperature (operation) | -25 °C ... 80 °C |
| -25 °C ... 80 °C | |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) (Plug) | -25 °C ... 80 °C (RJ45 connector) |
| Item number | 1418248 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ABNABA |
| Product key | ABNABA |
| GTIN | 4046356534475 |
| Weight per piece (including packing) | 94,1 g |
| Weight per piece (excluding packing) | 87,307 g |
| Customs tariff number | 85444210 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem