VS-06-2X2X26C7/7-67/67/ 1,0
-
Patch cable
1654002
Assembled FireWire cable, shielded, color: RAL 5021 (water blue), PUR outer sheath, FireWire/IP67 on FireWire/IP67, length: 1 m
Product details
| Product type | Data cable preassembled |
| Number of positions | 6 |
| Shielded | yes |
| Insulation characteristics | |
| Degree of pollution | 2 |
| Signal type/category | FireWire |
| Rated voltage (III/3) | 125 V |
| Rated current | 1 A |
| Transmission medium | Copper |
| Transmission characteristics (category) | FireWire (400 Mbps) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 1000 |
| Seal material | FPM |
| Housing material | PA |
| Outer sheath, material | PUR |
| Connection 1 | |
| Type | Plug straight FireWire |
| Degree of protection | IP67 |
| Connection 2 | |
| Type | Plug straight FireWire |
| Degree of protection | IP67 |
| FireWire [980] | |
| Shielded | yes |
| Cable weight | 59 kg/km |
| Cable type | FireWire |
| Cable type (abbreviation) | 980 |
| Signal type/category | USB CAT7, 480 Mbps |
| FireWire CAT7, 400 Mbps | |
| Cable structure | 2x2xAWG26/7 + 2xAWG20/19, S/FTP |
| External cable diameter | 6.70 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Conductor structure signal line | 7x 0.15 mm |
| AWG signal line | 26 |
| Conductor structure, voltage supply | 19x 0.20 mm |
| Conductor cross-section | 2x 2x 0.14 mm² (Signal line) |
| AWG power supply | 20 |
| Material wire insulation | Cell PE (Signal line) |
| PVC (Power supply) | |
| Wire diameter incl. insulation | ≤ 1.05 mm (Signal line) |
| nom. 1.4 mm (Power supply) | |
| Single wire, color | white-blue, white-orange, white, black |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | Two pairs and two power supply wires to the core |
| Shielding | Tinned copper braided shield |
| Nominal voltage, cable | ≤ 125 V |
| Test voltage, cable | 1000 V |
| Cable resistance | 150 Ω/km |
| Cable insulation resistance | 5 GΩ*km |
| Coupling resistance | 5.00 mΩ/m (at 10 MHz) |
| Wave impedance | 100 Ω ±5 % (at 100 MHz) |
| Working capacitance | 42 pF (per meter) |
| Signal runtime | 4.6 ns/m |
| Signal speed | 0.72 c |
| Interference suppression | 90.00 dB (up to 1000 MHz) |
| Tensile strength | ≤ 30 N |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 5 x D |
| Shield attenuation | 60.00 dB (up to 1000 MHz) |
| Resistance to oil | in accordance with EN 60811-2-1 |
| Flame resistance | complying with IEC 60332-2-2 |
| Other resistance | Microbe resistance as per DIN VDE 0282 |
| Hydrolysis resistance as per DIN 53504 | |
| Special properties | Free of substances which would hinder coating with paint or varnish |
| Ambient temperature (operation) | -10 °C ... 50 °C (Cable, flexible installation) |
| -40 °C ... 70 °C (cable, fixed installation) | |
| Ambient conditions | |
| Degree of protection | IP67 |
| IP67 | |
| Ambient temperature (operation) | -20 °C ... 60 °C (cable, fixed installation) |
| 0 °C ... 50 °C (Cable, flexible installation) | |
| Plug / socket | |
| Item number | 1654002 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | ABNDBA |
| GTIN | 4017918970338 |
| Weight per piece (including packing) | 124,4 g |
| Weight per piece (excluding packing) | 124,4 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem