NBC-R4ACT/0,3-93B/R4ACT
-
Patch cable
1113302
Patch cable, RJ45/IP20 top on RJ45/IP20 top, cable length: 0.3 m, number of positions: 4, 100 Mbps, CAT5, connection method: Pierce connection, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL PN4 CAT5 |
Sensor type | PROFINET |
Number of positions | 4 |
Shielded | yes |
Rated voltage (III/2) | 72 V |
Rated current | 1.75 A |
Insulation resistance | > 1 TΩ |
Contact resistance | < 20 mΩ |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 |
Transmission speed | 100 Mbps |
Width | 13.8 mm |
Height | 31.2 mm |
Length | 34 mm |
Connection technology | |
Connection method | Pierce connection |
Conductor connection | |
Connection method | Pierce connection |
Connection 1 | |
Type | RJ45 Plug, top, 4-position |
Number of positions | 4 |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
EtherCAT®, 100 Mbps | |
Insertion/withdrawal cycles | ≥ 750 |
Insertion force | 50 N (per signal contact) |
Withdrawal force | 30 N (per signal contact) |
Overvoltage category | I |
Degree of pollution | 2 |
Material Contact | CuSn6 |
Material Contact surface | Ni/Au |
Material Contact carrier | PC |
Material Housing | PP |
Color (Housing) | black |
Flammability rating according to UL 94 | V2 |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Connection 2 | |
Type | RJ45 Plug, top, 4-position |
Number of positions | 4 |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
EtherCAT®, 100 Mbps | |
Insertion/withdrawal cycles | ≥ 750 |
Insertion force | 50 N (per signal contact) |
Withdrawal force | 30 N (per signal contact) |
Overvoltage category | I |
Degree of pollution | 2 |
Material Contact | CuSn6 |
Material Contact surface | Ni/Au |
Material Contact carrier | PC |
Material Housing | PP |
Color (Housing) | black |
Flammability rating according to UL 94 | V2 |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Cable length | 0.30 m |
PROFINET PVC stranded CAT5 [93B] | |
Dimensional drawing |
|
UL AWM Style | 21695 (80 °C / 600 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | PROFINET PVC stranded CAT5 [93B] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.5 mm ±0.1 mm |
External cable diameter | 6.50 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | green RAL 6018 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE |
Single wire, color | white, yellow, blue, orange |
Overall twist | Star quad |
Optical shield covering | 85 % |
Insulation resistance | ≥ 5 GΩ*km |
Loop resistance | ≤ 120.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | ≤ 600 V |
Test voltage Core/Core | 2000 V ((50 Hz/1 min)) |
Test voltage Core/Shield | 2000.00 V ((50 Hz/1 min)) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
UL 1685 (CSA FT 4) | |
UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
Resistance to oil | OIL RES I according to UL 2256 |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-10 °C ... 70 °C (Cable, flexible installation) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 85 °C (RJ45 connector) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C (RJ45 connector) |
Standards/specifications | IEC 60603-7 |
Item number | 1113302 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNABA |
Product key | ABNABA |
GTIN | 4063151036706 |
Weight per piece (including packing) | 47 g |
Weight per piece (excluding packing) | 39,745 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Compact angle
Perfect for industrial applications
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
High-speed data transmission with up to 100 Mbps (CAT5)
Compact angle
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem