NBC-R4AC/5,0-93K/R4AC
-
Patch cable
1412469
Patch cable, degree of protection: IP20, cable length: 5 m, number of positions: 4, 100 Mbps, Sercos, 1x4xAWG22/7, SF/TQ, signal red RAL 3020
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 INDUSTRIAL PN4 CAT5 |
| Application | Standard |
| Number of positions | 4 |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 1 |
| Signal type/category | Sercos, 100 Mbps |
| Status display | no |
| Rated voltage (III/3) | 72 V (DC) |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 |
| Transmission speed | 100 Mbps |
| Mechanical data | |
| Insertion force per signal contact | 50.00 N |
| Extraction force per signal contact | 30 N |
| Flammability rating according to UL 94 | V0 |
| Connection 1 | |
| Type | Plug straight RJ45 |
| Shielded | yes |
| Handle color | black |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| PA (Housing) | |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 80 °C |
| Connection 2 | |
| Type | Plug straight RJ45 |
| Shielded | yes |
| Handle color | black |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| PA (Housing) | |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 80 °C |
| Cable length | 5.00 m |
| Sercos III [93K] | |
| Dimensional drawing |
|
| Cable weight | 68 kg/km |
| UL AWM Style | 21694 (60 °C / 600 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | Sercos III [93K] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal runtime | 5.3 ns/m |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | approx. 1.55 mm |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | signal red RAL 3020 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | white, yellow, blue, orange |
| Thickness, outer sheath | approx. 0.90 mm |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | Star quad |
| Max. conductor resistance | ≤ 120 Ω/km |
| Insulation resistance | ≥ 0.5 GΩ*km |
| Coupling resistance | ≤ 20.00 mΩ/m (at 10 Hz) |
| Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
| Nominal voltage, cable | 600 V |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 3 x D |
| Minimum bending radius, flexible installation | 7 x D |
| Smallest bending radius, fixed installation | 20 mm |
| Smallest bending radius, movable installation | 46 mm |
| Flame resistance | according to UL 1685 (CSA FT 4) |
| Resistance to oil | Resistant to oil to a limited extent |
| Other resistance | UV resistant (according to UL 1581, Section 1200) |
| Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
| -40 °C ... 70 °C (Cable, flexible installation) | |
| Ambient temperature (installation) | -20 °C ... 60 °C |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Item number | 1412469 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Sales key | ABNABA |
| Product key | ABNABA |
| GTIN | 4046356963152 |
| Weight per piece (including packing) | 362,253 g |
| Weight per piece (excluding packing) | 362,253 g |
| Customs tariff number | 85444210 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Perfect for industrial applications
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
Compact angle
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem